??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Akron Brass Company
Description
737 Akromatic 1250 Foam Tube
Bill of material
737 Akromatic 1250 Foam Tube
ORDERNO
737 Akromatic 1250 Foam Tube
BRAND
brand
Akromatic
COUNTRY_OF_MANUFACTURE
country of manufacture
US
FLOW__GPM_
flow (gpm)
1250 GPM
FLOW__LPM_
flow (lpm)
4800 LPM
LENGTH
length
18 78 (479mm)
MATERIAL
material
Pyrolite
STYLE
style
737
WEIGHT
weight
6.4 (2.9)
WIDTH
width
10 12 (227mm)
NAME
name
737 Akromatic 1250 Foam Tube
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions