??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Arroyo Instruments
Description
7154 TEC MultiSource Controllers
Bill of material
7154-04-08 MultiSource TEC Controller
ORDERNO
ACCURACY______READING___K___
accuracy (±[% reading + kω])
0.05 + 0.005
ACCURACY______READING___V__
accuracy (±[% reading + v])
0 + 0.05
ACCURACY______VALUE___A__
accuracy (±[% value + a])
0 + 0.03
COMPLIANCE_VOLTAGE__V_
compliance voltage (v)
COMPUTER_INTERFACE
computer interface
Ethernet 100 Base-TUSB 2.0 Full Speed (USB Type B)
CURRENT_LIMIT_ACCURACY__A_
current limit accuracy (a)
0.05
DATASHEET
datasheet
7154 Series MultiSource Datasheet
DISPLAY_TYPE
display type
2×20 VFD
EXTERNAL_FAN_SUPPORT
external fan support
Yes, fixed 11.5V, 350mA
MANUALS
manuals
Computer Interfacing Manual
MAX_POWER__W_
max power (w)
MODEL
model
7154 Series MultiSource CAD Model
NOISERIPPLE__A__RMS_
noiseripple (a, rms)
0.003
NUMBER_OF_CHANNELS
number of channels
4
OPERATING_TEMPERATURE
operating temperature
+10°C to +40°C
POWER
power
Universal 90 – 250 VAC, 5060 Hz
POWER__A__V__W_
power (a, v, w)
RANGE__A_
range (a)
RANGE__K__
range (kω)
0.05 – 45
RANGE__V_
range (v)
RANGE___C_
range (°c)
-99 to 250 (dependent on sensor)
RESOLUTION__A_
resolution (a)
0.01
RESOLUTION__K__
resolution (kω)
0.001
RESOLUTION__V_
resolution (v)
0.01
RESOLUTION___C_
resolution (°c)
0.001
SIZE__H_X_W_X_D___INCHES__MM__
size (h x w x d) [inches (mm)]
1.75 (45) x 19 (483) x 14.76 (375)
SOFTWARE
software
Ethernet Device Installer
STABILITY__1_HOUR___C_
stability (1 hour, °c)
0.004
STABILITY__24_HOURS___C_
stability (24 hours, °c)
0.01
STORAGE_TEMPERATURE
storage temperature
-20°C to +60°C
TEC_CONNECTOR
tec connector
4 x DB-15, female
THERMISTOR_ACCURACY_AT_25_C___C_
thermistor accuracy at 25°c (°c)
0.03 (10k thermistor)
NAME
name
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions