??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bermad
Description
70F
Bill of material
70F
ORDERNO
70F
VAR700EN
700en
1
VAR700ES
700es
0
VAR700GROOVED
700grooved
0
VAR700THREADED
700threaded
0
ACT_ANG
act_ang
155
ACT_BD
act_bd
127.000
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
D2020300
AX
ax
6.400
AY
ay
80.800
BODY_DIM
body_dim
58.600
CATEGORY
category
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
D1
d1
86
D2
d2
125
D3
d3
31
D_TABLE
d_table
70F Revit Sizes
D_TABLE_VERSION
d_table_version
1
DATE_OF_PUBLISHING
date of publishing
29/09/2019
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
Strainer, Stone and Gravel Trap
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
FLANGE_DIM
flange_dim
155
FLANGE_THICK
flange_thick
22.100
H
h
81.000
H1
h1
10.100
H2
h2
12
H3
h3
11.000
HOST
host
0
K_COEFFICIENT
k coefficient
3.300
K_COEFFICIENT_TABLE
k coefficient table
KEYNOTE
keynote
L
l
230
L_HALF
l_half
115
LOSS_METHOD
loss method
0
MANUFACTURER
manufacturer
Bermad
MASSUNIT
massunit
1
MAX_WORKING_WATER_PRESSURE
max working water pressure
27.579
MAX_WORKING_WATER_TEMPERATURE
max working water temperature
60
MODEL
model
70F
MODEL_CONFIGURATION
model configuration
-EN-P1-Flanged
NOMINAL_DIAMETER
nominal diameter
40
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
20
PORT_DIM
port_dim
40
PORT_DOWNX
port_downx
57
PORT_H
port_h
44.000
PORT_UPX
port_upx
57
PORT_W
port_w
49
PORT_W2
port_w2
98
POTABLE_WATER_APPROVALS
potable water approvals
1
PRODUCT_URL
product url
www.bermad.com/product/bc-70f-p
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
www.Bermad.com
USE_ANNOTATION_SCALE
use annotation scale
0
VALVE_SEIRES
valve seires
700 EN
W
w
155
WEIGHT
weight
0.092
WORK_PLANE_BASED
work plane-based
0
NAME
name
70F
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions