??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Turck
Description
7030002 - HF Read/Write Head
Bill of material
7030002
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
7030002
DESCSHORT
Short Description
HF Read/Write Head
DESCLONG
Long Description
HF Read/Write Head, Operating voltage 10…30 VDC, Non-flush, Threaded barrel, M18 x 1, Chrome-plated brass, Powered and operated only via connection to BL ident interface module, M12 × 1 connector, connection only via BL ident extension cable
EAN
4047101114966
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
TN-M18-H1147
DF
Diameter of front cap
16.700 mm
THR
CAD parameter 6 (copy of SM construction)
Gewinderohr
LG
Thread length
56 mm
DGL
Design
M18 x 1
HNT
CAD parameter 7 (copy of SM housing_nut_type)
DIN936 M18x1
MUT
Number of housing nuts
2
LSA
Length of connector adapter
9 mm
DSA
Diameter of connector adapter
10.800 mm
LS
Length of connector
7 mm
GEWS
CAD parameter 10
M12 x 1
LED
Number of LED holes
4
LF
Length of front cap
10 mm
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink
Preview - Generation
預覽
格式
Files
3D
2D

Embedded user actions