??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Accurate Technology
Description
700_1600_245_readout
Bill of material
1QLLOS4KV
ORDERNO
1QLLOS4KV
FEATURES
features
Battery Operation 1 CR123 Lithium battery lasts up to 12 months Optional DC Operation 12-24 VDC (now with battery backup) LCD Readout Low power LCD with Auto OffOn Large, easy-to-read .75 in (20mm) characters Displays decimal inches, fractions, millimeters, or centimeters Five Primary Operation Keys Power, Units, Datum, Plus, Minus Six Secondary Function Keys ABSINC, SEND, and 4 special function keys ProRF Wireless Data Transmitter ready Easy mounting from behind or through case. Programmable Datum use the Datum key for zero or any other value. Special Functions GoNoGo, UpperLower limit, Position Monitor, Hold measurement, kerf compensation Scaling Programmable Linear scaling factor. Lock-Out You can independently lock out front panel keys andor Readout programming RoHS compliant Lead Free Product MADE IN USA
NAME
name
1QLLOS4KV
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions