??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Akron Brass Company
Description
7 Push-Pull Drain Valve
Bill of material
7 Push-Pull Drain Valve
ORDERNO
7 Push-Pull Drain Valve
COUNTRY_OF_MANUFACTURE
country of manufacture
INLET
inlet
34'' NPT
LENGTH
length
5 Year
MATERIAL
material
Brass
OUTLET
outlet
34'' NPT
STYLE
style
7
TYPE
type
Drain Valves
WEIGHT
weight
1.25 lbs
NAME
name
7 Push-Pull Drain Valve
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions