??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
Britannia Kitchen Ventialtion
Description
7-CS3_4800-6725_2600SSI
Bill of material
CS3/5500/2600SSI
IDENT
ALWAYS_VERTICAL
always vertical
1
APPROX_LUX_LEVELS___WORK_SURFACE
approx_lux_levels_@_work_surface
500
APPROX_STATIC_PRESSURE___OPTIMUM_BAFFLE_FILTER_AIRFLOW
approx_static_pressure_@_optimum_baffle_filter_airflow
125
APPROX_STATIC_PRESSURE___SUPPLY_SPIGOT
approx_static_pressure_@_supply_spigot
65
ASSEMBLY_CODE
assembly code
CABLE_TRAY_LENGTH_MODULE_A
cable_tray_length_module_a
CABLE_TRAY_LENGTH_MODULE_B
cable_tray_length_module_b
CABLE_TRAY_LENGTH_MODULE_C
cable_tray_length_module_c
1515mm
CAN_HOST_REBAR
can host rebar
0
CANOPY_TYPE
canopy type
Capturestream
CANOPY_DIMENSIONS
canopy_dimensions
CANOPY_HEIGHT
canopy_height
490
CANOPY_LENGTH
canopy_length
CANOPY_WEIGHT
canopy_weight
CANOPY_WIDTH
canopy_width
2600
CAPTURE__AREA
capture_area
CAPTURE_LENGTH
capture_length
CAPTURE_WIDTH
capture_width
2196
CATEGORY
category
COLOUR_TEMPERTURE
colour temperture
4000
COST
cost
0
CURRENT
current
13
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
Island Extract Canopy with Front Supply, Spot Coolers & Induction Air
DESIGN_OPTION
design option
-1
EXTRACT_AND_SUPPLY_SPIGOT_WIDTH_ALL_MODULES
extract_and_supply_spigot_width_all_modules
300
EXTRACT_SPIGOT_LENGTH_MODULE_A1
extract_spigot_length_module_a1
EXTRACT_SPIGOT_LENGTH_MODULE_A2
extract_spigot_length_module_a2
EXTRACT_SPIGOT_LENGTH_MODULE_B1
extract_spigot_length_module_b1
EXTRACT_SPIGOT_LENGTH_MODULE_B2
extract_spigot_length_module_b2
EXTRACT_SPIGOT_LENGTH_MODULE_C1
extract_spigot_length_module_c1
EXTRACT_SPIGOT_LENGTH_MODULE_C2
extract_spigot_length_module_c2
FAMILY_NAME
family name
FILTER_DIMENSIONS
filter_dimensions
500(h)x300(w)x46(d)mm
FILTER_TYPE
filter_type
Superstream
HEIGHT_TO_TOP_OF_SPIGOT
height_to_top_of_spigot
2175.000
HOST
host
2
KEYNOTE
keynote
LEFT_END_VALANCE
left_end_valance
50
MAIN_MATERIAL
main material
Stainless Steel 304
MANUFACTURER
manufacturer
Britannia Kitchen Ventilation
MASSUNIT
massunit
1
MATERIAL_THICKNESS
material thickness
0.9mm
MAX_APPLIANCE_LENGTH_CLOSED_BOTH_ENDS_
max_appliance_length_closed_both_ends*
MAX_APPLIANCE_LENGTH_OPEN_BOTH_ENDS_
max_appliance_length_open_both_ends*
MAX_APPLIANCE_LENGTH_OPEN_ONE_END_
max_appliance_length_open_one_end*
MAXIMUM_SUPPLY_FLOW_RATE
maximum_supply_flow_rate
MAXIMUM_SUPPLY_FLOW_RATE_MODULE_A1
maximum_supply_flow_rate_module_a1
MAXIMUM_SUPPLY_FLOW_RATE_MODULE_A2
maximum_supply_flow_rate_module_a2
MAXIMUM_SUPPLY_FLOW_RATE_MODULE_B1
maximum_supply_flow_rate_module_b1
MAXIMUM_SUPPLY_FLOW_RATE_MODULE_B2
maximum_supply_flow_rate_module_b2
MAXIMUM_SUPPLY_FLOW_RATE_MODULE_C1
maximum_supply_flow_rate_module_c1
MAXIMUM_SUPPLY_FLOW_RATE_MODULE_C2
maximum_supply_flow_rate_module_c2
MIDDLE_INFILL
middle_infill
1
MODEL
model
MODULE_A1_WIDTH
module_a1_width
1300
MODULE_A2_WIDTH
module_a2_width
1300
MODULE_A_LENGTH
module_a_length
MODULE_B1_WIDTH
module_b1_width
1300
MODULE_B2_WIDTH
module_b2_width
1300
MODULE_B_LENGTH
module_b_length
MODULE_C1_WIDTH
module_c1_width
1300
MODULE_C2_WIDTH
module_c2_width
1300
MODULE_C_LENGTH
module_c_length
NO_OF_FILTERS_MODULE_A1
no_of_filters_module_a1
NO_OF_FILTERS_MODULE_A2
no_of_filters_module_a2
NO_OF_FILTERS_MODULE_B1
no_of_filters_module_b1
NO_OF_FILTERS_MODULE_B2
no_of_filters_module_b2
NO_OF_FILTERS_MODULE_C1
no_of_filters_module_c1
NO_OF_FILTERS_MODULE_C2
no_of_filters_module_c2
NO_OF_LAMPS
no_of_lamps
12
NO_OF_LIGHT_FRAMES
no_of_light_frames
6
NO_OF_MODULES
no_of_modules
6
NO_OF_SPOT_COOLERS_MODULE_A1
no_of_spot_coolers_module_a1
NO_OF_SPOT_COOLERS_MODULE_A2
no_of_spot_coolers_module_a2
NO_OF_SPOT_COOLERS_MODULE_B1
no_of_spot_coolers_module_b1
NO_OF_SPOT_COOLERS_MODULE_B2
no_of_spot_coolers_module_b2
NO_OF_SPOT_COOLERS_MODULE_C1
no_of_spot_coolers_module_c1
NO_OF_SPOT_COOLERS_MODULE_C2
no_of_spot_coolers_module_c2
NOTES
notes
*Appliance lengths are given as a guide and should be confirmed using DW/172
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
OPTIMUM_AIRFLOW_PER_FILTER
optimum_airflow_per_filter
150
OPTIMUM_EXTRACT_FLOW_RATE
optimum_extract_flow_rate
OPTIMUM_EXTRACT_FLOW_RATE_MODULE_A1
optimum_extract_flow_rate_module_a1
OPTIMUM_EXTRACT_FLOW_RATE_MODULE_A2
optimum_extract_flow_rate_module_a2
OPTIMUM_EXTRACT_FLOW_RATE_MODULE_B1
optimum_extract_flow_rate_module_b1
OPTIMUM_EXTRACT_FLOW_RATE_MODULE_B2
optimum_extract_flow_rate_module_b2
OPTIMUM_EXTRACT_FLOW_RATE_MODULE_C1
optimum_extract_flow_rate_module_c1
OPTIMUM_EXTRACT_FLOW_RATE_MODULE_C2
optimum_extract_flow_rate_module_c2
PART_TYPE
part type
0
RECOMMENDED_MOUNTING_HEIGHT
recommended_mounting_height
2100
RIGHT_END_VALANCE
right_end_valance
50
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SIDE_INFILL
side_infill
SPIGOT_HEIGHT
spigot_height
75.000
SUPPLY_SPIGOT_LENGTH_MODULE_A1
supply_spigot_length_module_a1
SUPPLY_SPIGOT_LENGTH_MODULE_A2
supply_spigot_length_module_a2
SUPPLY_SPIGOT_LENGTH_MODULE_B1
supply_spigot_length_module_b1
SUPPLY_SPIGOT_LENGTH_MODULE_B2
supply_spigot_length_module_b2
SUPPLY_SPIGOT_LENGTH_MODULE_C1
supply_spigot_length_module_c1
SUPPLY_SPIGOT_LENGTH_MODULE_C2
supply_spigot_length_module_c2
TOTAL_NO_OF_FILTERS
total_no_of_filters
TOTAL_NO_OF_SPOT_COOLERS
total_no_of_spot_coolers
TOTAL_WATTAGE
total_wattage
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
WEB_ADDRESS
web address
www.kitchen-ventilation.co.uk
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions