??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hillphoenix
Description
6NDMLH-NRG, 6NDMLHQA-NRG
Bill of material
6NDMLH-NRG, 6NDMLHQA-NRG
ORDERNO
6NDMLH-NRG, 6NDMLHQA-NRG
VAR12__FASCIA
12" fascia
0
VAR20__SHELF
20" shelf
1
VAR20__SHELF_LIGHTS
20" shelf lights
1
ALWAYS_VERTICAL
always vertical
1
APPLICATION_DISCIPLINE
application discipline
ASSEMBLY_CODE
assembly code
BASE
base
BLACK_PAINTED_METAL
black painted metal
BOTTOM_ELECTRICAL
bottom electrical
1
BOTTOM_REFRIGERATION_PIPING
bottom refrigeration piping
1
BTUH_CONVENTIONAL
btuh conventional
1860
BTUH_PARALLEL
btuh parallel
1819
CATEGORY
category
CENTER_LINE
center line
36
CERTIFICATIONS
certifications
NSF 7, UL471, CSA
CLASSIFICATION
classification
0
COST
cost
0
CURVED_CORNICE
curved cornice
1
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DATE
date
03/13/2017
DEFAULT_ELEVATION
default elevation
48
DEFROSTS_PER_DAY
defrosts per day
2
DESCRIPTION
description
Narrow Multi-Deck Merchandiser with Synerg-E™
DESIGN_OPTION
design option
-1
DESIGNERS_NAME
designers name
SHIDDRAMESH
DISCHARGE_AIR___F_
discharge air (°f)
37
DISCHARGE_AIR_VELOCITY__FPM_
discharge air velocity (fpm)
260
DRAIN_LINE
drain line
48
DRAIN_PIPING
drain piping
1
ELECTRICAL_JUNCTION_BOX
electrical junction box
1
EQUIPMENT_DESCRIPTION
equipment description
Narrow Multi-Deck Merchandiser with Synerg-E™
EQUIPMENT_MARK
equipment mark
6NDMLH-NRG
EVAPORATOR___F_
evaporator (°f)
34
FAMILY_NAME
family name
GLASS
glass
HEIGHT
height
88.625
HIGH_EFFICIENCY_AMPS
high efficiency amps
0.57
HIGH_EFFICIENCY_WATTS
high efficiency watts
65
HIGH_POWER__CORNICE__AMPS
high power (cornice) amps
0.2
HIGH_POWER__CORNICE__WATTS
high power (cornice) watts
23.8
HOST
host
0
ITEM_DESCRIPTION
item description
Narrow Multi-Deck Merchandiser with Synerg-E™
KEYNOTE
keynote
LEGEND_NUMBER
legend number
6NDMLH-NRG
LENGTH
length
72
LENGTH_OF_CASES
length of cases
72
LF_STD_END
lf std end
1
LIGHT_LENGTH
light length
3'
LIGHTS_PER_ROW
lights per row
2
MANUFACTURER
manufacturer
HILL PHOENIX
MASSUNIT
massunit
1
METAL
metal
MODEL
model
6NDMLH-NRG
NEW_PIPE_BOX
new pipe box
1
NIGHT_CURTAIN
night curtain
1
NUMBER_OF_FANS
number of fans
3
OLD_PIPE_BOX
old pipe box
0
OMNICLASS_NUMBER
omniclass number
23.40.40.11.17
OMNICLASS_TITLE
omniclass title
Refrigerated Cases
PAINTED_METAL_EXTERIOR
painted metal exterior
PAINTED_METAL_INTERIOR
painted metal interior
PAINTED_METAL_UPPER_SHELF
painted metal upper shelf
PART_TYPE
part type
0
REAR_REFRIGERATION_PIPING
rear refrigeration piping
1
REFGN
refgn
8.75
REFRIGERATION_PIPING
refrigeration piping
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
0
RT_STD_END
rt std end
1
RUBBER_BUMPER
rubber bumper
SHARED
shared
0
SHELF_LIGHTS
shelf lights
SOLOCHILL_UNIT_OPTIONS
solochill unit options
STAINLESS_STEEL
stainless steel
STANDARD_POWER_AMPS
standard power amps
0.08
STANDARD_POWER_WATTS
standard power watts
9.4
SUPERHEAT_SET_POINT___BULB___F_
superheat set point @ bulb (°f)
6-8 °F
TAG_MOULDING
tag moulding
1
TIMED_OFF_DEFROST_FAIL_SAFE__MIN_
timed-off defrost fail-safe (min)
30
TIMED_OFF_DEFROST_TERMINATION_TEMP
timed-off defrost termination temp
42
TOP_ELECTRICAL
top electrical
1
TOP_REFRIGERATION_PIPING
top refrigeration piping
1
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
TYPE_OF_CASE
type of case
URL
url
http://www.hillphoenix.com/?s=6NDMLH
WIDTH
width
37.75
WORK_PLANE_BASED
work plane-based
1
NAME
name
6NDMLH-NRG, 6NDMLHQA-NRG
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions