??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Arroyo Instruments
Description
685 Series ComboPak
Bill of material
685-0.5 ComboPak, 500mA10V Laser, 3A3.5V TEC
ORDERNO
ACCURACY______READING___K___
accuracy (±[% reading + kω])
0.05 + 0.005
ACCURACY______READING___V__
accuracy (±[% reading + v])
0 + 0.05
ACCURACY______SET___MA__
accuracy (±[% set + ma])
ACCURACY______SET_V__
accuracy (±[% set+v])
0.05% + 0.005
ACCURACY______SET__A__
accuracy (±[% set+μa])
0.05% + 1
ACCURACY______VALUE___A__
accuracy (±[% value + a])
0 + 0.03
BIAS___A_
bias (µa)
100
COMPLIANCE_VOLTAGE__V_
compliance voltage (v)
±3.5
COMPUTER_INTERFACE
computer interface
USB 2.0 Full Speed (USB Type B)
CURRENT_LIMIT_ACCURACY__A_
current limit accuracy (a)
0.05
CURRENT_LIMIT_ACCURACY__MA_
current limit accuracy (ma)
DATASHEET
datasheet
685 Series ComboPak Datasheet
FOUR_WIRE_MEASUREMENT
four-wire measurement
Yes
LASER_CONNECTOR
laser connector
DB-9, female
LASER_DRIVER
laser driver
MANUALS
manuals
Computer Interfacing Manual
MAX_POWER__W_
max power (w)
10.5
MODEL
model
685 Series ComboPak CAD Model
MODULATION_BANDWIDTH__KHZ_
modulation bandwidth (khz)
MODULATION_INPUT_RANGE
modulation input range
0 – 10V, 10kΩ
NOISERIPPLE__A__RMS_
noiseripple (a, rms)
0.005
NOISERIPPLE___A_RMS__LOW_BW_
noiseripple (μa rms, low bw)
OPERATING_TEMPERATURE
operating temperature
+10°C to +40°C
PD_BIAS__V_
pd bias (v)
-2.5V, fixed
POWER
power
Universal 90 – 250 VAC5060 Hz
POWER__A__V__W_
power (a, v, w)
±3A, ±3.5V, 10.5W
RANGE__A_
range (a)
±3
RANGE__K__
range (kω)
0.02 – 45
RANGE__MA_
range (ma)
RANGE__V_
range (v)
±3.5
RANGE___C_
range (°c)
-99 to 250
RANGE___A_
range (μa)
5 – 5,000
RESOLUTION__A_
resolution (a)
0.01
RESOLUTION__K__
resolution (kω)
0.001
RESOLUTION__MA_
resolution (ma)
RESOLUTION__V_
resolution (v)
0.01
RESOLUTION___C_
resolution (°c)
0.01
RESOLUTION___A_
resolution (μa)
0.1
SIZE__H_X_W_X_D___INCHES__MM__
size (h x w x d) [inches (mm)]
2.6 (66) x 4.5 (114.3) x 8.5 (215)
SOFTWARE
software
LabVIEW Drivers
STABILITY__1_HOUR___C_
stability (1 hour, °c)
0.002
STABILITY__24_HOURS___C_
stability (24 hours, °c)
0.005
STABILITY__PPM__TIME_
stability (ppm, time)
50, 1 hour
STORAGE_TEMPERATURE
storage temperature
-20°C to +60°C
TEC_CONNECTOR
tec connector
DB-15, female
TEMPERATURE_ACCURACY_AT_25_C___C_
temperature accuracy at 25°c (°c)
0.03
TEMPERATURE_COEFF__PPM_C_
temperature coeff (ppm°c)
100
TEMPERATURE_CONTROLLER
temperature controller
3 Amp, 3.5 Volt, 10.5 Watt
TRANSIENTS___A_
transients (μa)
TYPE
type
Thermistor
VOLTAGE_LIMIT_ACCURACY_____FS_
voltage limit accuracy (±% fs)
2.5%
NAME
name
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions