??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hattersley
Description
669 bronze gate valve
Bill of material
669_bronze_gate_valve_3_8_
VARIANTNAME
3/8"
WEIGHTKG
Weight (kg)
0.310
USENDCONNECTION
US End Connection
N/A
UKENDCONNECTION
UK End Connection
Taper threaded to BS EN 10226-2 (ISO 7-1) formerly BS21
TEMPERATUREDEGC
Temperature deg C
-10 to 260 °C
SPECIFICATIONNOTES
Specification Notes
Robust and high quality bronze body with integral seating surfaces. Inside screw pattern with rising stem. Suitable for high pressures up to 32 bar. BS EN 12288:2010. Union bonnet. One piece wedge
PRESSURERATINGCAT
Pressure Rating (Cat)
PN32
PRESSUREBAR
Pressure (BAR)
http://www.hattersley.com/documents/Fig_669_Gate_Valve_Hattersley_0813_v3.pdf
OPERATOR
Operator
Handwheel.
WARRANTYDURATIONUNIT
WarrantyDurationUnit
12 months
UNICLASS2
Uniclass2
WR-90-94-95
EXPECTEDLIFE
ExpectedLife
0.000
BARCODE
Barcode
0.000
PACKINGNUTHEIGHT
_Packing Nut Height
10.500 mm
HANDWHEELDEPTH
Handwheel Depth
23.000 mm
UPPERGLOBEHEIGHT
Upper Globe Height
4.150 mm
TOPOFSTEM
_Top of Stem
24.900 mm
STEMDIAMETER
Stem Diameter
3.067 mm
PACKINGRINGHEXRADIUS
Packing Ring Hex Radius
19.965 mm
PACKINGRINGHEXHEIGHT
Packing Ring Hex Height
8.873 mm
PACKINGRINGHEIGHT
_Packing Ring Height
60.000 mm
STEMHEIGHT
Stem Height
11.450 mm
PACKINGNUTDIAMETER
_Packing Nut Diameter
17.400 mm
GLOBERADIUS
Globe Radius
18.150 mm
ENDNUTTHICKNESS
_End Nut Thickness
7.200 mm
ENDNUTDIAMETER
_End Nut Diameter
36.300 mm
CONNECTIONSIZERADIUS
Connection Size Radius
5.000 mm
CENTREVOIDDEPTH
Centre Void Depth
9.015 mm
BODYCENTREWIDTH
Body Centre Width
27.970 mm
BODYWIDTH
Body Width
31.600 mm
BODYRADIUS
Body Radius
14.520 mm
LOSSMETHOD
Loss Method
0.000
KCOEFFICIENT
K Coefficient
0.000
UNIONRING
Union Ring
Bronze BS EN 1982 CC491K
STEM
Stem
Bronze BS EN 1982 CC491K
PACKINGRING
Packing Ring
Asbestos Free
PACKINGNUT
Packing Nut
Brass BS EN 12164 CW614N
IDPLATE
ID Plate
Aluminium
HANDWHEELNUT
Handwheel Nut
Brass BS EN 12164 CW614N
HANDWHEEL
Handwheel
Aluminium
GLAND
Gland
Brass BS EN 12164 CW614N
DISC
Disc
Bronze BS EN 1982 CC491K
BONNET
Bonnet
Bronze BS EN 1982 CC491K
BODY
Body
Bronze BS EN 1982 CC491K
BS
1.000
AT
0.000
CONNECTIONSIZE
Connection Size
10.000 mm
CMM
C mm
69.000 mm
BMM
B mm
134.000 mm
AMM
A mm
46.000 mm
URL
http://www.hattersley.com/
TYPECOMMENTS
Type Comments
3/8"
PRODUCTPAGEURL
Product Page URL
http://www.hattersley.com/productView.asp?prodID=5&catID=2
PRODUCTMODEL
Product Model
669
PRODUCTDOCUMENTATIONLINK
Product Documentation Link
http://www.hattersley.com/documents/Fig_669_Gate_Valve_Hattersley_0813_v3.pdf
PRODUCTDESCRIPTION
Product Description
Bronze Gate Valve
MODEL
Model
669
MANUFACTURER
Manufacturer
Hattersley Ltd
KEYNOTE
Keynote
S
DESCRIPTION
Description
Hattersley gate valves offer the ultimate in dependable service wherever minimum pressure drop is important.They serve as efficient stop valves with fluid flow in either direction. The straight through design offers little resistance to flow and reduces pressure drop to a minimum. A gate-like disc - actuated by a stem screw and handwheel - moves up and down at right angles to the path of flow, and seats against two seat faces to shut off the flow. Gate valves are not recommended for throttling since the control characteristic is not appropriate and subsequent damage due to erosion may prevent the valve providing an effective shut off.
ASSEMBLYCODE
Assembly Code
D30
CURRENTREVISION
_current revision
1.000
BIMSPECGUID
_BIMspec_GUID
0.000
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions