??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CHUBB FRANCE
Description
660000014 - ALIM RESONANCE 120W CAB-S V2
Bill of material
660000014 - ALIM RESONANCE 120W CAB-S V2
REF
Reference
660000014
LODLEVEL
Level of details
MAT
Cabinet material and color
RAL 7015
D
Dimensions (LxHxP)
492 x 355 x 162 mm
P
Weight
< 8 (without batteries) kg
IP
30
INST
Installation
On wall
ALIM
Mains power supply range
230 (+10% - 15%) VAC
PSU1BAT
Compatible batteries
2 x (7 or 17 Ah)
PSU1E
Power consumned at the primary
<120 VA
TEMPOP
Operating temperature
-5 up to +40 °C
TEMPST
Storage temperature
-10 up to +50 °C
HR
Maximum relative humidity
93 % without condensation %
NFC
NF SSI certification number
EAE 010 A
CEDOP
CE DPC/ RPC or DOP
0333-CPR-075075
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

Embedded user actions