??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CHUBB FRANCE
Description
640200048 - ENDA1000-NEXUS PULSE 105 DL/DC
Bill of material
640200048 - ENDA1000-NEXUS PULSE 105 DL/DC
REF
Reference
640200048
LODLEVEL
Level of details
MAT
Material
ABS
D
Dimensions (LxHxP or DiamxP)
136 x 159 x 124,5 mm
P
Weight
800 g
IP
66
IK
4
COLOR
Color
Red
INST
Installation
Surface mounting
ACC
Accessories
/
WIR
Maximum gauge for connection
2.5 mm²
ALIM
Power supply range
17 - 60 V
ISTD24
Average current under command (24V)
50 mA
ISTD48
Average current under command (48V)
50 mA
ACC2
Accoustical signal
NFS 32001
ACCC
Accoustical level or class of NFS 32001 signal
105 dB 1m
AVC
Vocal signal
No
ACVL
Multilingual vocal message
NA
ACVMOD
Number of vocable configurable modes
NA
VIS
Visual signal
Yes
VISC
Color of vsiual signal
Red
VISF
Frequency of visual signal
0,5 Hz
VSCAT
Visual signal category
Wall mounting
VSCOUV
Volume covered by visual signal
W-2,4-7,5
TEMPOP
Operating temperature
-25 up to +70 °C
TEMPST
Storage temperature
-25 up to +70 °C
HR
Maximum relative humidity
93 % without condensation %
ATEX
ATEX certification
No
NFC
NF SSI certification number
DS 021 C
CEDOP
CE DPC/ RPC or DOP
0832-CPR-F0165
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

Embedded user actions