??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
CHUBB FRANCE
Description
640000073 - I.SCAN+ TV ICC
Bill of material
640000073 + 640000079 - I.SCAN+ TV ICC
REF
Reference
640000073 + 640000079
LODLEVEL
Level of details
MAT
Material
ABS
H
Dimensions (LxHxP or DiamxP)
102 x 61 (with base) mm
P
Weight
97 g
IP
20
IK
/
COLOR
Color
RAL 9001
INST
Installation
Surface mounting
ACC
Accessories
- Flush mounting adaptor CES3 + - On Surface adaptor BMS3 + - Wet base - Mechanical protection - Anti theft - False ceiling adaptor
WIR
Maximum gauge for connection in base
2.5 mm²
ALIM
Power supply range
15 -32 V
ISTD
Standby current (24V)
250 µA
IALARM
Alarm current (24V)
4 mA
IFAULT
Fault current (24V)
/ µA
ICC
Integrated short circuit isolators
Yes
PHEN
Detected phenomena
heat
TEC
Technology
Addressable
ALIND
Integrated Alarm indicator
Visibility 180°
REMO
Remote indicator output
Standard equipment
TRESH
Number of alarm treshold
1 (A1R)
ADR
Coding method
Coding wheels
TEST
Functional test
Magnet, heat tester
SMAX
Maximum protected area
40
HMAX
Maximum instalation height
7 m
TEMPOP
Operating temperature
- 25, + 70 °C
TEMPST
Storage temperature
- 30, + 80 °C
HR
Maximum relative humidity
93 % without condensation %
ATEX
ATEX certification
No
NFC
NF SSI certification number
E2 104 A
CEDOP
CE DPC/ RPC or DOP
0786-CPD-20834
APTC
Aptitude certificate
Yes
Preview - Generation
預覽
格式
Files
3D
尺寸
2D

Embedded user actions