??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CHUBB FRANCE
Description
640000067WH - I.SCAN+ O BLANC
Bill of material
640000067WH + 640000079 - I.SCAN+ O BLANC
REF
Reference
640000067WH + 640000079
LODLEVEL
Level of details
MAT
Material
ABS
H
Dimensions (LxHxP or DiamxP)
102 x 52 (with base) mm
P
Weight
97 g
IP
40
IK
/
COLOR
Color
RAL 9003
INST
Installation
Surface mounting
ACC
Accessories
- Flush mounting adaptor CES3 + - On Surface adaptor BMS3 + - Wet base - Mechanical protection - Anti theft - False ceiling adaptor - Duct adaptor
WIR
Maximum gauge for connection in base
2.5 mm²
ALIM
Power supply range
15-32 V
ISTD
Standby current (24V)
220 µA
IALARM
Alarm current (24V)
4 mA
IFAULT
Fault current (24V)
220 µA
ICC
Integrated short circuit isolators
No
PHEN
Detected phenomena
Smoke
TEC
Technology
Addressable
ALIND
Integrated Alarm indicator
Visibility 180°
REMO
Remote indicator output
Standard equipment
TRESH
Number of alarm treshold
4
ADR
Coding method
Coding wheels
TEST
Functional test
Magnet, Aerosol
SMAX
Maximum protected area
80
HMAX
Maximum instalation height
12 m
TEMPOP
Operating temperature
- 25, + 70 °C
TEMPST
Storage temperature
- 30, + 80 °C
HR
Maximum relative humidity
93 % without condensation %
ATEX
ATEX certification
No
NFC
NF SSI certification number
L 066 A
CEDOP
CE DPC/ RPC or DOP
0786-CPD-20835
APTC
Aptitude certificate
Yes
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

Embedded user actions