??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CHUBB FRANCE
Description
640000009 - C.SCAN T THERMOSTATIQUE CONV
Bill of material
640000009 - C.SCAN T THERMOSTATIQUE CONV
REF
Reference
640000009
LODLEVEL
Level of details
MAT
Material
ABS
H
Dimensions (LxHxP or DiamxP)
102 x 52 (with base) mm
P
Weight
70 g
IP
40
IK
/
COLOR
Color
RAL 9016
INST
Installation
Surface mounting
ACC
Accessories
- Flush mounting adaptor CES3 - On Surface adaptor BMS3 + - Wet base - Mechanical protection - Anti theft - False ceiling adaptor
WIR
Maximum gauge for connection in base
1.5 mm²
ALIM
Power supply range
16 - 28 V
ISTD
Standby current (24V)
70 (24V) µA
IALARM
Alarm current (24V)
28 +/- 4 (24V) mA
IFAULT
Fault current (24V)
/ mA
ICC
Integrated short circuit isolators
/
PHEN
Detected phenomena
heat
TEC
Technology
Conventional
ALIND
Integrated Alarm indicator
Visibility 180°
REMO
Remote indicator output
Standard equipment
TRESH
Number of alarm treshold
1 (A2)
ADR
Coding method
/
TEST
Functional test
laser, heat tester
SMAX
Maximum protected area
24
HMAX
Maximum instalation height
4 m
TEMPOP
Operating temperature
- 25 + 70 °C
TEMPST
Storage temperature
- 30 + 70 °C
HR
Maximum relative humidity
93 % without condensation %
ATEX
ATEX certification
No
NFC
NF SSI certification number
E2 078 B
CEDOP
CE DPC/ RPC or DOP
0333-CPR-075028
APTC
Aptitude certificate
No
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

Embedded user actions