??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Carrier
Description
62X 03-55 Family
Bill of material
62X 03-55 Family
ORDERNO
62X 03-55 Family
ACTUAL_CONDENSATE_DRAIN_FLOW
actual condensate drain flow
0
ACTUAL_HEATING_WATER_FLOW
actual heating water flow
0
ACTUAL_RETURN_AIR_FLOW
actual return air flow
0
ACTUAL_SUPPLY_AIR_FLOW
actual supply air flow
0
ADDITIONAL_WEIGHT_FROM_OPTIONS
additional weight from options
0
ALWAYS_VERTICAL
always vertical
1
APPARENT_LOAD
apparent load
0
ASSEMBLY_CODE
assembly code
D3060300
CABINET_STYLE_TYPE
cabinet style type
CABINETSTYLE_A
cabinetstyle_a
0
CABINETSTYLE_B
cabinetstyle_b
1
CABINETSTYLE_C
cabinetstyle_c
0
CABINETSTYLE_D
cabinetstyle_d
0
CATEGORY
category
CLASSIFICATION
classification
0
CLEARANCE_MATERIAL
clearance material
CONDENSATE_DRAIN_CONNECTION_DIAMETER
condensate drain connection diameter
0.75
CONDENSATEL
condensatel
6.07291666666667
CONDENSATEV
condensatev
0.708333333333333
CONDENSER_MOTOR_HP
condenser motor hp
1.3
CONDENSER_TYPE
condenser type
COOLING_ENTERING_DRY_BULB_TEMPERATURE
cooling entering dry bulb temperature
0
COOLING_ENTERING_WET_BULB_TEMPERATURE
cooling entering wet bulb temperature
0
COST
cost
0
CUSTOM_HEATING_COIL_CL_ELEVATION
custom heating coil cl elevation
0
CUSTOM_HEATING_COIL_ENTRY_LOCATION
custom heating coil entry location
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEAD_WEIGHT
dead weight
0
DEFAULT_ELEVATION
default elevation
4
DESCRIPTION
description
TBD
DESIGN_OPTION
design option
-1
EFFICIENCY_RATINGS
efficiency ratings
Steady State 80
ELECTRICAL_DISCONNECT
electrical disconnect
0
FAMILY_NAME
family name
FILTERS_REQUIRED
filters required
by Type
FRAME_FINISH
frame finish
FREQUENCY
frequency
0
FULL_LOAD_CURRENT
full load current
0
GASL
gasl
2.39583333333333
GASV
gasv
0.677083333333333
HEATING_COIL_WATER_PRESSURE_DROP
heating coil water pressure drop
0
HEATING_ENTERING_DRY_BULB_TEMPERATURE
heating entering dry bulb temperature
0
HEATING_ENTERING_WET_BULB_TEMPERATURE
heating entering wet bulb temperature
0
HEATING_WATER_CONNECTION_DIAMETER
heating water connection diameter
0.75
HEATING_WATER_ENTERING_TEMPERATURE
heating water entering temperature
0
HEATING_WATER_LEAVING_TEMPERATURE
heating water leaving temperature
0
HEIGHT
height
5
HOST
host
0
INCLUDE_LISTED_OPTIONS
include listed options
by Type
INCLUDE_OUTSIDE_AIR_HOOD
include outside air hood
1
INCLUDE_RELIEF_AIR_HOOD
include relief air hood
1
KEYNOTE
keynote
23 75 00
LENGTH
length
9.27083333333333
LOAD_CLASSIFICATION
load classification
LOCATEELECTRICAL
locateelectrical
2.52083333333333
LOCATEELECTRICALD
locateelectricald
1.13541666666667
MANUFACTURER
manufacturer
Carrier
MASSUNIT
massunit
1
MODEL
model
TBD
NEGLOCATE
neglocate
-0.645833333333333
NOMINAL_CAPACITY
nominal capacity
by Type
NUMBER_OF_POLES
number of poles
1
OA_AIR_FLOW
oa air flow
0
OA_TEMPERATURE
oa temperature
0
OALOCATEV
oalocatev
3.15625
OMNICLASS_NUMBER
omniclass number
23.75.35.14.14
OMNICLASS_TITLE
omniclass title
Customized Rooftop Air Handling Units
OPERATING_TEMPERATURE_RANGE
operating temperature range
35 - 115 F Standard.
PART_TYPE
part type
0
PHASE
phase
1
PIPING_CONDENSATE_CONNECTION_TYPE
piping_condensate connection type
NPT
POWER_FACTOR
power factor
1
PRODUCT_DOCUMENTATION_LINK
product documentation link
https://www.utcccs-cdn.com/hvac/docs/1005/Public/0A/62X-3PD.pdf
PRODUCT_NAME
product name
62X DOAS
PRODUCT_PAGE_URL
product page url
https://www.carrier.com/commercial/en/us/products/packaged-outdoor/DOAS/62x/
RA_TEMPERATURE
ra temperature
0
RALOCATEL
ralocatel
7.625
REFRIGERANT_CHARGE_TOTAL
refrigerant charge total
0
REFRIGERANT_USED
refrigerant used
R-410A
RETURN_AIR_CONNECTION_HEIGHT
return air connection height
36.5
RETURN_AIR_CONNECTION_WIDTH
return air connection width
12
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SA_ANGLE
sa angle
0
SA_TEMPERATURE
sa temperature
0
SACONTROLHEIGHT
sacontrolheight
1.95833333333333
SACONTROLLOCATE
sacontrollocate
1.29166666666667
SACONTROLWIDTH
sacontrolwidth
2.25
SCREEN_MATERIAL
screen material
SHARED
shared
0
SHOW_SWING_CLEARANCE
show swing clearance
1
SOUND_DB_RATING
sound db rating
X dB
STANDARDS_CONFORMANCE
standards conformance
by Type
SUPPLY_AIR_CONNECTION_HEIGHT
supply air connection height
27
SUPPLY_AIR_CONNECTION_WIDTH
supply air connection width
23.5
SUPPLY_FAN_TYPE
supply fan type
by Type
SUPPLY_LOCATE_H
supply locate h
2.54166666666667
SUPPLY_LOCATE_V
supply locate v
0.645833333333333
SUPPLY_VERTICAL
supply vertical
1
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
https://www.carrier.com/commercial/en/us/
VOLTAGE
voltage
0
WIDTH
width
5.33333333333333
WORK_PLANE_BASED
work plane-based
1
NAME
name
62X 03-55 Family
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions