??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Boyd Corporation
Description
6210G1 COPPER TUBE-FIN HEAT EXCHANGER
Bill of material
6210G1 COPPER TUBE-FIN HEAT EXCHANGER
ORDERNO
6210G1 COPPER TUBE-FIN HEAT EXCHANGER
AIR_PRESSURE_DROP
air pressure drop
0.20 in H₂O (49.82 Pa)
DIMENSIONS_L_X_W_X_H
dimensions l x w x h
11.9 x 2.5 x 9.0 (301 mm x 64 mm x 229 mm)
FAN_PLATE
fan plate
Included
FIN_MATERIAL
fin material
Copper
FINISH
finish
Painted Black
FLUID_COMPATIBILITY
fluid compatibility
Water, Common Coolants
FLUID_VOLUME
fluid volume
17.5 in³ (288 ml)
LIQUID_PRESSURE_DROP
liquid pressure drop
7.9 psi (0.6 BAR)
MAXIMUM_FLOW_RATE
maximum flow rate
2.0 gpm (7.6 lpm)
MAXIMUM_PRESSURE
maximum pressure
150 psi (10 BAR)
MAXIMUM_TEMPERATURE
maximum temperature
200°C (400°F)
PERFORMANCE
performance
Initial temperature of 20°C (36°F) difference between inlet fluid and inlet air using standard fan operating on 60 Hz power and maximum water flow rate. 1240 W (4232 BTUHr
SHIPPING_WEIGHT
shipping weight
6.6 lb (2.99 kg)
TYPE
type
Tube-Fin Liquid-to-Air
WETTED_PATH
wetted path
Copper
NAME
name
6210G1 COPPER TUBE-FIN HEAT EXCHANGER
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions