??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Changzhou Fulling Motor
Description
60BLW40-48
Bill of material
60BLW40-48
ORDERNO
60BLW40-48
LENGTH
length
38 mm
LINE_TO_LINE_INDUCTANCE
line to line inductance
1.4 mH
LINE_TO_LINE_RESISTANCE
line to line resistance
1.1 Ω
MAX_PEAK_CURRENT
max peak current
9 A
MAX_PEAK_TORQUE
max peak torque
0.9 Nm
N__OF_PHASE
n° of phase
3
N__OF_POLE
n° of pole
14
RATED_SPEED
rated speed
3700 RPM
RATED_TORQUE
rated torque
0.3 Nm
RATED_VOLTAGE
rated voltage
48 V
ROTOR_INERTIA
rotor inertia
1500 g-cm²
SIZE
size
60 mm
TORQUE_CONSTANT
torque constant
0.1 NmA
WEIGHT
weight
0.5 Kg
NAME
name
60BLW40-48
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions