??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
DELTA LINE
Description
603P
Bill of material
603P53-1503.000
ORDERNO
603P53-1503.000
AMBIENT_WORKING_TEMPERATURE_RANGE
ambient working temperature range
-20 to +50°C
DIELECTRIC_STRENGTH_FOR_ONE_MINUTE
dielectric strength for one minute
500V
HOLDING_TORQUE__NOMINAL_CURRENT
holding torque, nominal current
0.9Nm
INDUCTANCE_PER_PHASE__TYP
inductance per phase, typ
12mH
INSULATION_CLASS
insulation class
B
INSULATION_RESISTANCE_AT_500_VDC
insulation resistance at 500 vdc
100MΩ
MASS
mass
0.80g
MAX_AXIAL_FORCE
max axial force
15N
MAX_RADIAL_FORCE
max radial force
75N (at 20mm front flange)N
NEMA
nema
24
NUMBER_OF_LEADS
number of leads
3
RATED_CURRENT_PER_PHASE
rated current per phase
1.5A
RATED_VOLTAGE
rated voltage
6.75V
RESISTANCE_PER_PHASE
resistance per phase
4.5Ω
ROTOR_INERTIA
rotor inertia
260gcm²
SHAFT_AXIAL_PLAY
shaft axial play
0.08 Max (450g load)µm
SHAFT_RADIAL_PLAY
shaft radial play
0.02 Max (450g load)µm
SIZE
size
60mm
STEP_ANGLE
step angle
1.2degree
STEP_ANGLE_ACCURACY
step angle accuracy
± 5%
TEMPERATURE_RISE_MAX__RATED_CURRENT__2_PHASE_ON_
temperature rise max (rated current, 2 phase on)
80°C
NAME
name
603P53-1503.000
Preview - Generation
Náhled
Formáty
Files
3D
2D

Embedded user actions