??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Akron Brass Company
Description
6035 CAN Proportional Joystick
Bill of material
6035 CAN Proportional Joystick
ORDERNO
6035 CAN Proportional Joystick
BRAND
brand
Apollo
DEPTH
depth
5.13in (130.3mm)
HEIGHT
height
11.72in (297.7mm)
NAME
name
6035 CAN Proportional Joystick
STYLE
style
6035
TYPE
type
VOLTS
volts
10 - 32 VDC
WIDTH
width
5.13in (130.3mm)
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions