??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Akron Brass Company
Description
6032 Universal II (U2) Logic Box
Bill of material
6032 Universal II (U2) Logic Box
ORDERNO
6032 Universal II (U2) Logic Box
BRAND
brand
DeckMaster
COUNTRY_OF_MANUFACTURE
country of manufacture
DEPTH
depth
4.72 in (119.9 mm)
HEIGHT
height
3.19 in (81.03 mm)
NAME
name
6032 Universal II (U2) Logic Box
STYLE
style
6032
TYPE
type
VOLTS
volts
10 - 32 VDC
WIDTH
width
8.66 in (220 mm)
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions