??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CHUBB FRANCE
Description
600000206 - UTC.COM 8 CAB-S V2
Bill of material
600000206 - UTC.COM 8 CAB-S V2
REF
Reference
600000206
LODLEVEL
Level of details
MAT
Cabinet material and color
Front face : RAL 7021, cabinet : 7015
D
Dimensions (LxHxP)
492 x 355 (8U) x 162 mm
P
Weight
16,5 (with batteries) kg
IP
30
INST
Installation
On wall
ALIM
Mains power supply range
230 (+10% - 15%) VAC
PSU1
cie power supply
Resonance 60W
PSU1BAT
Batteries for cie power supply
2 x 4 Ah
PSU1E
Power consumned at the primary cie power supply
< 60 VA
PSU2
CMSI power supply
Resonance 60W
PSU2BAT
Batteries for CMSI power supply
2 x 2,1 Ah
PSU2E
Power consumned at the primary CMSI power supply
< 60 VA
DIS
Display / Size
/
TEC
Technology
Conventional
ZD
Number of detection zones
8
AD
Number of points
256
ZA
Number of evacuation zones
1
F
Number of fire protection functions
0
NET
Networkability
Yes (optional equipment)
REM
Remote cabinet
Yes (optional equipment)
PRINT
Printer output
Yes
MOD
Modem
External
TEMPOP
Operating temperature
-5 up to +40 °C
TEMPST
Storage temperature
-10 up to +50 °C
HR
Maximum relative humidity
93 % without condensation %
NFC
NF SSI certification number
ECS 028 A / CMSI 089 A
CEDOP
CE DPC/ RPC or DOP
0333-CPR- 075287
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

Embedded user actions