??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Wenger Corporation
Description
6-Shelf Single
Bill of material
6-Shelf Single
ORDERNO
6-Shelf Single
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
E2010200
CATEGORY
category
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEPTH
depth
3.604
DESCRIPTION
description
Wenger 6 Shelf Standard Music Library System
DESIGN_OPTION
design option
-1
EDGE_BANDING_FINISH
edge banding finish
FAMILY_NAME
family name
FLOOR_OFFSET
floor offset
0.010
FRAME_FINISH
frame finish
FRAME_LH
frame lh
1
FRAME_RH
frame rh
1
HARDWARE_FINISH
hardware finish
HEIGHT
height
6.792
HEIGHT_TO_BOTTOM_SHELF
height to bottom shelf
0.667
HOST
host
0
KEYNOTE
keynote
12 35 83
MANUFACTURER
manufacturer
Wenger Corporation
MANUFACTURER_ADDRESS
manufacturer address
555 Park Dr., Owatonna, MN 55060
MANUFACTURER_FAX
manufacturer fax
(507) 455-4258
MANUFACTURER_PHONE
manufacturer phone
(507) 455-4100
MANUFACTURER_PHONE___TOLL_FREE
manufacturer phone - toll free
800-4WENGER
MANUFACTURER_WEBSITE
manufacturer website
https://www.wengercorp.com/
MASSUNIT
massunit
1
MODEL
model
6 Shelf Standard
OMNICLASS_NUMBER
omniclass number
23.40.20.00
OMNICLASS_TITLE
omniclass title
General Furniture and Specialties
OPEN_POSITION
open position
3.604
OVERALL_WIDTH
overall width
1.583
PANEL_FINISH
panel finish
PANEL_LH
panel lh
1
PANEL_RH
panel rh
1
PANEL_THICKNESS
panel thickness
0.062
REVISION
revision
R1_2018-04
ROOM_CALCULATION_POINT
room calculation point
0
SALES_INFORMATION
sales information
https://www.wengercorp.com/contact-us.php
SHARED
shared
0
SHELF_DEPTH
shelf depth
2.875
SHELF_FINISH
shelf finish
SHOW_OPEN
show open
0
TEST_DATA
test data
TUBULAR_FRAME_WIDTH
tubular frame width
0.125
TYPE_COMMENTS
type comments
6 Shelf, Standard, 1 Unit
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
https://www.wengercorp.com/
WORK_PLANE_BASED
work plane-based
0
NAME
name
6-Shelf Single
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions