??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Sonance
Description
6.5 In-Ceiling
Bill of material
6.5 In-Ceiling
ORDERNO
6.5 In-Ceiling
VAR100V_TAPS
100v taps
15, 30, 60
VAR70V_TAPS
70v taps
7.5, 15, 30, 60
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
CAN_HOST_REBAR
can host rebar
0
CATEGORY
category
COST
cost
0
COVERAGE_HORIZONTAL
coverage horizontal
120
COVERAGE_VERTICAL
coverage vertical
120
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DEPTH
depth
8.86
DESCRIPTION
description
6.5" 2-way Round In-ceiling Speaker with 70V/100V transformer for commercial applications
DESIGN_OPTION
design option
-1
DIRECTIVITY__DI_
directivity (di)
7.9
DIRECTIVITY_FACTOR__Q_
directivity factor (q)
6.5
FAMILY_NAME
family name
FREQUENCY_RANGE___10DB_
frequency range (-10db)
49Hz-25kHz
FREQUENCY_RANGE___3DB_
frequency range (-3db)
65Hz-20kHz
GRILLE
grille
Supplied with bezel-less white grille. Optional black grille, or square adapter with black or white grille
HEIGHT
height
9.13
HIGH_FREQUENCY_DRIVER
high-frequency driver
1” (25mm) Cloth Dome, Pivoting, Ferrofluid cooled
HOST
host
3
IMPEDANCE
impedance
8
INPUT_CONNECTOR
input connector
Four pin Euroblock with loop output connections
KEYNOTE
keynote
KNOCKOUT
knockout
one, side-mounted 0.75"
LOW_FREQUENCY_DRIVER
low-frequency driver
6.5” (165mm) Polypropylene Cone, Butyl Rubber Surround
MANUFACTURER
manufacturer
Sonance
MANUFACTURER_URL
manufacturer url
https://www.sonance.com
MASSUNIT
massunit
1
MODEL
model
PS-C63RT
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART_NUMBER
part number
40131
PART_TYPE
part type
0
POWER_HANDLING
power handling
120
POWER_PEAK
power peak
120
PRODUCT_DOCUMENTATION_LINK
product documentation link
https://www.sonance.com/assets/media/files/downloads/Pro_Series_Spec_Sheet_No_Pricing_040802.pdf
PRODUCT_PAGE_URL
product page url
https://www.sonance.com/professionalseries/psc63rt
REGULATORY_COMPLIANCE
regulatory compliance
UL 1480, UL 2043, NFPA 90A, NFPA 70
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SENSITIVITY
sensitivity
91
SHARED
shared
0
SPEAKER_DATA_LINK
speaker data link
https://www.sonance.com/assets/media/files/downloads/PS_C63RT_030447.gll
SPL_MAX
spl max
108
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
WEIGHT_DIMENSIONAL
weight dimensional
16.18
WEIGHT_PRODUCT
weight product
9.38
WIDTH
width
9.13
NAME
name
6.5 In-Ceiling
Preview - Generation
Öngörünüm
Formatlar
Files
3D
2D

Embedded user actions