??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Arroyo Instruments
Description
586 Series TECPak
Bill of material
586-08-26 TECPak, 8A26V
ORDERNO
ACCURACY______READING___K___
accuracy (±[% reading + kω])
0.05 + 0.05
ACCURACY______READING___MV__
accuracy (±[% reading + mv])
0.3 + 1
ACCURACY______READING___V__
accuracy (±[% reading + v])
0.2 + 0.05
ACCURACY______READING______
accuracy (±[% reading + ω])
0.03 + 0.1
ACCURACY______VALUE___A__
accuracy (±[% value + a])
0.5 + 0.01
BIAS__MA_
bias (ma)
1
COMPUTER_INTERFACE
computer interface
USB 2.0 Full Speed (USB Type B)
DATASHEET
datasheet
586 Series TECSource Datasheet
FIRMWARE_UPDATE
firmware update
586 Series TECSource Firmware Update
LM335_ACCURACY_AT_25_C___C_
lm335 accuracy at 25°c (°c)
0.05
MANUALS
manuals
Computer Interfacing Manual
MODEL
model
586 Series TECSource CAD Model
NOISERIPPLE__A__RMS_
noiseripple (a, rms)
OPERATING_TEMPERATURE
operating temperature
+10°C to +40°C
POWER
power
Universal 90 – 250 VAC5060 Hz
POWER__A__V__W_
power (a, v, w)
RANGE__A_
range (a)
RANGE__K__
range (kω)
0.1 – 450
RANGE__MV_
range (mv)
1730 – 4250
RANGE__V_
range (v)
RANGE___C_
range (°c)
-99 to 250
RANGE____
range (ω)
20 – 192
RESOLUTION__A_
resolution (a)
0.01
RESOLUTION__K__
resolution (kω)
0.01
RESOLUTION__MV_
resolution (mv)
0.1
RESOLUTION__V_
resolution (v)
0.01
RESOLUTION___C_
resolution (°c)
0.001
RESOLUTION____
resolution (ω)
0.01
RTD_ACCURACY_AT_25_C___C_
rtd accuracy at 25°c (°c)
0.05
SIZE__H_X_W_X_D___INCHES__MM__
size (h x w x d) [inches (mm)]
3.2 (82) x 5.1 (130) x 11.5 (292)
SOFTWARE
software
LabVIEW Drivers
STABILITY__1_HOUR___C_
stability (1 hour, °c)
0.004
STABILITY__24_HOURS___C_
stability (24 hours, °c)
0.01
STORAGE_TEMPERATURE
storage temperature
-20°C to +60°C
TEC_CONNECTOR
tec connector
17W2, female
THERMISTOR__100_A__ACCURACY_AT_25_C___C_
thermistor (100µa) accuracy at 25°c (°c)
0.05
NAME
name
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions