??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Arroyo Instruments
Description
585 Series TECPak
Bill of material
585-05-12 TECPak, 5A12V
ORDERNO
VAR100_A_THERM_ACCURACY_AT_25_C___C_
100µa therm accuracy at 25°c (°c)
0.03
ACCURACY______READING___K___
accuracy (±[% reading + kω])
0.05 + 0.05
ACCURACY______READING___V__
accuracy (±[% reading + v])
0 + 0.05
ACCURACY______READING______
accuracy (±[% reading + ω])
0.03 + 0.1
ACCURACY______VALUE___A__
accuracy (±[% value + a])
0 + 0.03
BIAS__MA_
bias (ma)
1
COMPLIANCE_VOLTAGE__V_
compliance voltage (v)
COMPUTER_INTERFACE
computer interface
USB 2.0 Full Speed (USB Type B),RS-232 (DB-9, male)
CURRENT_LIMIT_ACCURACY__A_
current limit accuracy (a)
0.05
DATASHEET
datasheet
585 Series TECSource Datasheet
DISPLAY_TYPE
display type
No display
FIRMWARE_UPDATE
firmware update
585 Series TECSource Firmware Update
INPUTS
inputs
Onoff control, analog temperature set
MANUALS
manuals
Computer Interfacing Manual
MAX_POWER__W_
max power (w)
MODEL
model
585 Series TECSource CAD Model
NOISERIPPLE__A__RMS_
noiseripple (a, rms)
0.005
OPERATING_TEMPERATURE
operating temperature
+10°C to +40°C
OUTPUTS
outputs
Analog temperature monitor, onoff state, stable state
POWER
power
100V 120V 230V5060 Hz
POWER__A__V__W_
power (a, v, w)
RANGE__A_
range (a)
RANGE__K__
range (kω)
0.1 – 450
RANGE__V_
range (v)
RANGE___C_
range (°c)
-99 to 250
RANGE____
range (ω)
20 – 192
RESOLUTION__A_
resolution (a)
0.01
RESOLUTION__K__
resolution (kω)
0.01
RESOLUTION__V_
resolution (v)
0.01
RESOLUTION___C_
resolution (°c)
0.01
RESOLUTION____
resolution (ω)
0.01
RTD_ACCURACY_AT_25_C___C_
rtd accuracy at 25°c (°c)
0.35
SIZE__H_X_W_X_D___INCHES__MM__
size (h x w x d) [inches (mm)]
3.0 (77) x 4.5 (115) x 8.5 (216)
SOFTWARE
software
LabVIEW Drivers
STABILITY__1_HOUR___C_
stability (1 hour, °c)
0.004
STABILITY__24_HOURS___C_
stability (24 hours, °c)
0.01
STORAGE_TEMPERATURE
storage temperature
-20°C to +60°C
TEC_CONNECTOR
tec connector
DB-15, female
NAME
name
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions