??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
5520569 - UMK 22 REL 24 VAC/21-21
Bill of material
PHOENIX CONTACT 5520569
MANUID
Product number of the Manufacturer
5520569
DESCSHORT
Short Description
Active module
DESCLONG
Long Description
VARIOFACE relay module, fixed, 2PDT
MANUTYPEDESC
Manufacturer Type Description
UMK 22 REL 24 VAC/21-21
PREVIEW
Preview
INTNO
International product number
4046356687737
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
84
BAF016
width
22.500 mm
BAA020
height
77 mm
AAF040
net weight
0.033 kg
BAB577
depth
50 mm
BAD391
LED display present
No
BAD470
detachable terminals present
No
AAB959
min. rated control voltage Us with AC 60 Hz
19.200 V
AAB958
min. rated control voltage Us with AC 50 Hz
19.200 V
BAC050
Type of actuation
AC
AAP365
Number of breaking contacts
0
AAP546
Number of making contacts
0
AAP377
Number of changers
0
BAD132
Complete device with socket base
No
AAO663
GTIN
4046356687737
AAW338
Manufacturer product designation
Active module
AAU734
Manufacturer product description
VARIOFACE relay module, fixed, 2PDT
AAO057
Product type
UMK 22 REL 24 VAC/21-21
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85364190
COO
Country of origin
US
DEEPLINK
Deeplink
Deeplink
Preview - Generation
Preview
Formats
Files
No preview available.

Embedded user actions