??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Sharp NEC Display
Description
55 Ultra Narrow Bezel S-IPS 3x3 Video Wall Solution
Bill of material
55 Ultra Narrow Bezel S-IPS 3x3 Video Wall Solution
ORDERNO
55 Ultra Narrow Bezel S-IPS 3x3 Video Wall Solution
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
CAN_HOST_REBAR
can host rebar
0
CATEGORY
category
CONNECTIVITY__INPUT_TERMINALS__ANALOG
connectivity- input terminals- analog
VGA 15-pin D-sub, RCA Composite
CONNECTIVITY__INPUT_TERMINALS__AUDIO
connectivity- input terminals- audio
Audio Mini Jack x2, DisplayPort Audio, HDMI Audio
CONNECTIVITY__INPUT_TERMINALS__DATA
connectivity- input terminals- data
microSD (Media Player), USB 2.0 (Media Player), USB 2.0 (Service), USB Type-B (Upstream), USB 2.0 x2 (Compute Module, USB CM1 is Powered 5V/2A)
CONNECTIVITY__INPUT_TERMINALS__DIGITAL
connectivity- input terminals- digital
HDMI x2 (1.4/2.0), DisplayPort x2 (1.1/1.2), DVI-D
CONNECTIVITY__INPUT_TERMINALS__EXTERNAL_CONTROL
connectivity- input terminals- external control
RS232C, LAN (100Mb), 3.5 Mini Jack (IR Remote)
CONNECTIVITY__OUTPUT_TERMINALS__AUDIO
connectivity- output terminals- audio
3.5mm Mini-Jack, External Speaker Jack x2
CONNECTIVITY__OUTPUT_TERMINALS__DIGITAL
connectivity- output terminals- digital
DisplayPort (Outputs DisplayPort1 and OPTION (DP)), HDMI (Outputs HDMI1, DVI and OPTION (TMDS))
CONNECTIVITY__OUTPUT_TERMINALS__EXTERNAL_CONTROL
connectivity- output terminals- external control
LAN (100Mb)
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
NEC LCD Video Wall Display
DESIGN_OPTION
design option
-1
ENVIRONMENTAL_CONDITIONS__OPERATING_ALTITUDE
environmental conditions- operating altitude
9843 ft. / 3000m
ENVIRONMENTAL_CONDITIONS__OPERATING_HUMIDITY
environmental conditions- operating humidity
0 - 90%
ENVIRONMENTAL_CONDITIONS__OPERATING_TEMPERATURE
environmental conditions- operating temperature
0 - 50°C / 32 - 122°F
FAMILY_NAME
family name
HOST
host
0
KEYNOTE
keynote
LCD_MODULE__ASPECT_RATIO
lcd module- aspect ratio
16 : 9
LCD_MODULE__BRIGHTNESS__TYPICAL_MINIMUM_
lcd module- brightness (typical/minimum)
500 cd/sqm / 700 cd/sqm
LCD_MODULE__CONTRAST_RATIO__TYPICAL_
lcd module- contrast ratio (typical)
1100:1 (without local dimming)
LCD_MODULE__DISPLAYABLE_COLORS
lcd module- displayable colors
Over 1.07 Billion
LCD_MODULE__NATIVE_RESOLUTION
lcd module- native resolution
1920 x 1080
LCD_MODULE__ORIENTATION
lcd module- orientation
Landscape / Portrait
LCD_MODULE__PANEL_HAZE____
lcd module- panel haze (%)
28
LCD_MODULE__PANEL_TECHNOLOGY
lcd module- panel technology
S-IPS
LCD_MODULE__VIEWABLE_IMAGE_SIZE
lcd module- viewable image size
55"
LCD_MODULE__VIEWING_ANGLE
lcd module- viewing angle
178 / 178
MANUFACTURER
manufacturer
NEC Display Solutions
MASSUNIT
massunit
1
MODEL
model
UN552V
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
0
PHYSICAL_SPECS__BEZEL_WIDTH__L_R__T_B_
physical specs- bezel width (l/r, t/b)
2.3mm/1.2mm, 1.2mm/2.3mm
PHYSICAL_SPECS__NET_DIMENSIONS__W_O_STAND__WXHXD_
physical specs- net dimensions (w/o stand, wxhxd)
47.8 x 26.9 x 4.1 in. / 1213.4 x 684.2 x 103.8mm
PHYSICAL_SPECS__NET_WEIGHT__W_O_STAND_
physical specs- net weight (w/o stand)
61.9 lbs. / 28.1 kg
PHYSICAL_SPECS__VESA_HOLE_CONFIGURATION
physical specs- vesa hole configuration
400 x 400 (4-hole, M6)
POWER_CONSUMPTION__CURRENT_RATING
power consumption- current rating
4.2A @ 100V, 1.7A @ 240V
POWER_CONSUMPTION__NETWORK_STANDBY
power consumption- network standby
2W
POWER_CONSUMPTION__POWER_CONSUMPTION__TYPICAL_MAX_BRIGHTNESS__ABSOLUTE_MAX_
power consumption- power consumption (typical/max brightness/ absolute max)
150W/225W/380W
POWER_CONSUMPTION__SPEAKER_RATING
power consumption- speaker rating
Integrated 10W x 10W, Optional 15W x 2
POWER_CONSUMPTION__STANDBY
power consumption- standby
0.5W
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
www.necdisplay.com
WORK_PLANE_BASED
work plane-based
0
NAME
name
55 Ultra Narrow Bezel S-IPS 3x3 Video Wall Solution
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions