??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Sharp NEC Display
Description
55 Commercial-Grade Large Format Display
Bill of material
55 Commercial-Grade Large Format Display
ORDERNO
55 Commercial-Grade Large Format Display
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
CAN_HOST_REBAR
can host rebar
0
CATEGORY
category
CONNECTIVITY__INPUT_TERMINALS__ANALOG
connectivity- input terminals- analog
VGA 15-pin D-SUB, RCA Composite
CONNECTIVITY__INPUT_TERMINALS__AUDIO
connectivity- input terminals- audio
3.5mm Audio Mini Jack x2, DisplayPort Audio x2, HDMI Audio x3
CONNECTIVITY__INPUT_TERMINALS__DATA
connectivity- input terminals- data
microSD (Media Player), USB 2.0 (Media Player), USB 2.0 (Service), USB Type-B (Upstream), USB 2.0 x2 (Compute Module, Powered 5V/2A)
CONNECTIVITY__INPUT_TERMINALS__DIGITAL
connectivity- input terminals- digital
HDMI 2.0 x2 (with HDCP), DVI-D (with HDCP), DisplayPort x2 (with HDCP)
CONNECTIVITY__INPUT_TERMINALS__EXTERNAL_CONTROL
connectivity- input terminals- external control
LAN (100Mbit), 3.5 Mini Jack IR Remote, RS232C
CONNECTIVITY__OUTPUT_TERMINALS__AUDIO
connectivity- output terminals- audio
3.5mm Audio Mini Jack
CONNECTIVITY__OUTPUT_TERMINALS__DIGITAL
connectivity- output terminals- digital
DisplayPort (Outputs DisplayPort or OPS)
CONNECTIVITY__OUTPUT_TERMINALS__EXTERNAL_CONTROL
connectivity- output terminals- external control
LAN (100mb)
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
55-in. Commercial Displays Ideal for Digital Signage Applications
DESIGN_OPTION
design option
-1
ENVIRONMENTAL_CONDITIONS__OPERATING_ALTITUDE
environmental conditions- operating altitude
3000m (9843ft)
ENVIRONMENTAL_CONDITIONS__OPERATING_HUMIDITY
environmental conditions- operating humidity
20 - 80%
ENVIRONMENTAL_CONDITIONS__OPERATING_TEMPERATURE
environmental conditions- operating temperature
0 to 40 C
FAMILY_NAME
family name
HOST
host
0
KEYNOTE
keynote
LCD_MODULE__ASPECT_RATIO
lcd module- aspect ratio
16 : 9
LCD_MODULE__BRIGHTNESS__TYPICAL_MINIMUM_
lcd module- brightness (typical/minimum)
400 cd/sqm / 500 cd/sqm
LCD_MODULE__CONTRAS_RATIO__TYPICAL_
lcd module- contras ratio (typical)
1300 : 1
LCD_MODULE__DISPLAYABLE_COLORS
lcd module- displayable colors
Over 1.07 Billion
LCD_MODULE__NATIVE_RESOLUTION
lcd module- native resolution
1920 X 1080
LCD_MODULE__ORIENTATION
lcd module- orientation
Landscape, Portrait, Face Up, Face Down
LCD_MODULE__PANEL_HAZE
lcd module- panel haze
44
LCD_MODULE__PANEL_TECHNOLOGY
lcd module- panel technology
S-IPS
LCD_MODULE__VIEWABLE_IMAGE_SIZE
lcd module- viewable image size
55"
LCD_MODULE__VIEWING_ANGLE
lcd module- viewing angle
178deg Vert., 178deg Hor (89U/89D/89L/89R) @ CR>10
MANUFACTURER
manufacturer
NEC Display Solutions
MASSUNIT
massunit
1
MODEL
model
V554
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
0
PHYSICAL_SPECS__BEZEL_WIDTH
physical specs- bezel width
14.2mm / 14.2mm/ 14.2mm/ 14.2mm
PHYSICAL_SPECS__NET_DIMENSIONS__W_O_STAND__WXHXD_
physical specs- net dimensions (w/o stand, wxhxd)
49.0 x 28.1 x 2.5 in. (1244.0 x 714.8 x 62.9 mm)
PHYSICAL_SPECS__NET_WEIGHT__W_O_STAND_
physical specs- net weight (w/o stand)
54.2 lbs / 24.6 kg
PHYSICAL_SPECS__VESA_HOLE_CONFIGURATION
physical specs- vesa hole configuration
4x M6 x 12mm (300 x 300)
POWER_CONSUMPTION__CURRENT_RATING
power consumption- current rating
3.3A - 1.4A @ 100V - 240V
POWER_CONSUMPTION__NETWORK_STANDBY
power consumption- network standby
3W
POWER_CONSUMPTION__NORMAL_STANDBY
power consumption- normal standby
< 0.5W
POWER_CONSUMPTION__ON__TYP_MAX_
power consumption- on (typ/max)
110W / 150W
POWER_CONSUMPTION__SPEAKER_RATING
power consumption- speaker rating
Integrated 10W x 10W, Optional 15W x 2
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SENSORS__AMBIENT_LIGHT_SENSOR
sensors- ambient light sensor
Integrated and programmable
SENSORS__HUMAN_SENSOR
sensors- human sensor
Optional through KT-RC2 Accessory
SENSORS__NFC_SENSOR
sensors- nfc sensor
Integrated; works in conjunction with free NEC Intelligent Wireless Data Application
SENSORS__TEMPERATURE_SENSOR
sensors- temperature sensor
Integrated and programmable; linked to cooling fans
SHARED
shared
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
www.necdisplay.com
WORK_PLANE_BASED
work plane-based
0
NAME
name
55 Commercial-Grade Large Format Display
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions