??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Arroyo Instruments
Description
5300 Series TECSource
Bill of material
5305 TECSource, 5A12V
ORDERNO
ACCURACY______READING___K___
accuracy (±[% reading + kω])
0.1 – 450
ACCURACY______READING___MV__
accuracy (±[% reading + mv])
1730 – 4730
ACCURACY______READING___V__
accuracy (±[% reading + v])
ACCURACY______READING____A__
accuracy (±[% reading + µa])
173 – 473
ACCURACY______READING______
accuracy (±[% reading + ω])
20 – 192
ACCURACY______VALUE___A__
accuracy (±[% value + a])
AD590_ACCURACY_AT_25_C___C_
ad590 accuracy at 25°c (°c)
0.90
ADD_AUTOTUNE_TO_YOUR_CONTROLLER__HAVE_AN_EXISTING_TEMPERATURE_CONTROLLER_AND_WANT_TO_ADD_THE_AUTOTUNE_CAPABILITY_CLICK_HERE_FOR_MORE_DETAILS_
add autotune to your controller! have an existing temperature controller and want to add the autotune capability click here for more details…
BIAS__MA_
bias (ma)
BIAS__V_
bias (v)
0.03 + 0.1
COMPLIANCE_VOLTAGE__V_
compliance voltage (v)
COMPUTER_INTERFACE
computer interface
100V 120V 230V5060 Hz
CURRENT_LIMIT_ACCURACY__A_
current limit accuracy (a)
0 + 0.05
DATASHEET
datasheet
5300 Series TECSource User’s Manual
DISPLAY_TYPE
display type
USB 2.0 Full Speed (USB Type B),RS-232 (DB-9, male)
LM335_ACCURACY_AT_25_C___C_
lm335 accuracy at 25°c (°c)
0.35
MANUALS
manuals
Arroyo Control
MAX_POWER__W_
max power (w)
0.01
MODEL
model
5300 Series TECSource Firmware Update
NOISERIPPLE__A__RMS_
noiseripple (a, rms)
0.05
OPERATING_TEMPERATURE
operating temperature
POWER
power
3.5 (90) x 8.5 (215) x 11 (280)
POWER__A__V__W_
power (a, v, w)
0.004
RANGE__A_
range (a)
RANGE__K__
range (kω)
0.01
RANGE__MV_
range (mv)
0.1
RANGE__V_
range (v)
0.01
RANGE___C_
range (°c)
0.01
RANGE___A_
range (μa)
0.01
RANGE____
range (ω)
0.01
RESOLUTION__A_
resolution (a)
RESOLUTION__K__
resolution (kω)
0.3 + 1
RESOLUTION__MV_
resolution (mv)
1
RESOLUTION__V_
resolution (v)
DB-15, female
RESOLUTION___C_
resolution (°c)
0.03
RESOLUTION___A_
resolution (μa)
4.5
RESOLUTION____
resolution (ω)
1
RTD_ACCURACY_AT_25_C___C_
rtd accuracy at 25°c (°c)
0.05 + 0.005
SIZE__H_X_W_X_D___INCHES__MM__
size (h x w x d) [inches (mm)]
+10°C to +40°C
SOFTWARE
software
5300 Series TECSource CAD Model
STABILITY__1_HOUR___C_
stability (1 hour, °c)
0.01
STABILITY__24_HOURS___C_
stability (24 hours, °c)
-99 to 250
STORAGE_TEMPERATURE
storage temperature
1201 USB Cable, 3m
TEC_CONNECTOR
tec connector
2×20 VFD
THERMISTOR__100_A__ACCURACY_AT_25_C___C_
thermistor (100µa) accuracy at 25°c (°c)
0.90
NAME
name
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions