??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Akron Brass Company
Description
53 Intake Pressure Relief Valve
Bill of material
53 Intake Pressure Relief Valve
ORDERNO
53 Intake Pressure Relief Valve
HEIGHT
height
6 12 (165mm)
INLET
inlet
4 38''
LENGTH
length
6 12 (165mm)
OUTLET
outlet
2.5 NPT, 2.5 NH, 2.5 Standard Groove
STYLE
style
53
WARRANTY
warranty
WEIGHT
weight
14 38 lbs
WIDTH
width
4 532 (106mm)
NAME
name
53 Intake Pressure Relief Valve
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions