??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Azienda
AZ Pneumatica
Descrizione
522 LL90
Lista materiale
01_057_4
ORDERNO
01_057_4
DIAMETRO_NOMINALE
diametro nominale
7.5 mm
FLUIDO
fluido
Aria filtrata 50µ con o senza lubrificazione
FORZA_DI_AZIONAMENTO
forza di azionamento
15 N
PORTATA_NOMINALE_A_6_BAR
portata nominale a 6 bar
1100 Nlmin
PRESSIONE_DI_ESERCIZIO
pressione di esercizio
-0.9 ... 10 bar
TEMPERATURA_DI_ESERCIZIO
temperatura di esercizio
max +60°C
NAME
name
01_057_4
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions