??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Akron Brass Company
Description
5177 Akromatic 1250 Electric Master Stream Nozzle
Bill of material
5177 Akromatic 1250 Electric Master Stream Nozzle
ORDERNO
5177 Akromatic 1250 Electric Master Stream Nozzle
BRAND
brand
Akromatic
CERTIFICATION_S_
certification(s)
HEIGHT
height
8 34 (223 mm)
LENGTH
length
10 38 (264 mm)
MATERIAL
material
Pyrolite
NAME
name
5177 Akromatic 1250 Electric Master Stream Nozzle
STYLE
style
5177
TYPE
type
Master Stream
WARRANTY
warranty
WEIGHT
weight
13 lbs (5.9 kg)
WIDTH
width
10 (254 mm)
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions