??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Akron Brass Company
Description
5147 MercuryMaster Adjustable Flow Nozzle
Bill of material
5147 MercuryMaster Adjustable Flow Nozzle
ORDERNO
5147 MercuryMaster Adjustable Flow Nozzle
BRAND
brand
MercuryMaster
HEIGHT
height
4 34 (121 mm)
LENGTH
length
7 516 (186 mm)
MATERIAL
material
Pyrolite
NAME
name
5147 MercuryMaster Adjustable Flow Nozzle
STYLE
style
5147
TYPE
type
Master Stream
WARRANTY
warranty
WEIGHT
weight
3 34 lbs (1.7 kg)
WIDTH
width
4 34 (121 mm)
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions