??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Visual Communications Company
Description
5102H6-5V
Bill of material
5102H6-5V
ORDERNO
5102H6-5V
CONFLICT_MINERAL_FREE
conflict mineral free
Yes
COUNTRY_OF_ORIGIN
country of origin
MX (Mexico)
ECCN
eccn
EAR99
HARMONIZATION_CODE
harmonization code
8531.90.75.00
LED_OUTPUT_COLOR
led output color
Blue
LED_SIZE
led size
5mm (T-1 34)
LED_VOLTAGE_FORWARD_MAX___V_
led voltage forward max. (v)
3.9 V
LED_VOLTAGE_FORWARD_TYP___V_
led voltage forward typ. (v)
3.4 V
LUMINOUS_INTENSITY_TYP___MCD_
luminous intensity typ. (mcd)
3 mcd
MOUNTING_HOLE_DIMENSION
mounting hole dimension
Dia 0.250
MOUNTING_TYPE
mounting type
Snap In
MSL_RATING
msl rating
PEAK_WAVELENGTH__NM_
peak wavelength (nm)
470 nm
PMI_MOUNTING
pmi mounting
Front Panel Mounting
PMI_TYPE
pmi type
Snap In
PRODUCT_STATUS
product status
Sales Blocked SAP
RATED_CURRENT
rated current
45mA
REACH_COMPLIANT
reach compliant
Yes
ROHS
rohs
Yes
TERMINALS
terminals
Wire Leads
VOLTAGE
voltage
12 Volts
WIRE_GAUGE
wire gauge
22 AWG
NAME
name
5102H6-5V
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions