??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Visual Communications Company
Description
5100-824
Bill of material
5100-824
ORDERNO
5100-824
BEZEL_FINISH
bezel finish
Stainless steel
CONFLICT_MINERAL_FREE
conflict mineral free
Yes
COUNTRY_OF_ORIGIN
country of origin
US (United States)
ECCN
eccn
EAR99
HARMONIZATION_CODE
harmonization code
8536.61.00.00
MOUNTING_HARDWARE_INCLUDED
mounting hardware included
Yes
MOUNTING_HOLE_DIMENSION
mounting hole dimension
Dia. 0.688
MOUNTING_TYPE
mounting type
Threaded Assembly
MSL_RATING
msl rating
5A
PMI_MOUNTING
pmi mounting
Front Panel Mounting
PMI_PANEL_THICKNESS
pmi panel thickness
max. 0.406
PMI_SHAPE
pmi shape
Round
PMI_TYPE
pmi type
Threaded
PRODUCT_STATUS
product status
Not Activated in SAP
REACH_COMPLIANT
reach compliant
Yes
ROHS
rohs
Yes
TAB_TERMINAL_SIZE
tab terminal size
0.250
TERMINALS
terminals
Tab Terminals – Quick connect
VOLTAGE
voltage
125 Volts
NAME
name
5100-824
Preview - Generation
Öngörünüm
Formatlar
Files
3D
2D

Embedded user actions