??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Visual Communications Company
Description
5100-823
Bill of material
5100-823
ORDERNO
5100-823
BEZEL_FINISH
bezel finish
Stainless steel
CONFLICT_MINERAL_FREE
conflict mineral free
Yes
COUNTRY_OF_ORIGIN
country of origin
US (United States)
ECCN
eccn
EAR99
HARMONIZATION_CODE
harmonization code
8539.29.30.60
MOUNTING_HARDWARE
mounting hardware
With Lockwasher and Hex Nut
MOUNTING_HARDWARE_INCLUDED
mounting hardware included
Yes
MOUNTING_HOLE_DIMENSION
mounting hole dimension
Dia. 0.688
MOUNTING_TYPE
mounting type
Threaded Assembly
MSL_RATING
msl rating
5A
PMI_PANEL_THICKNESS
pmi panel thickness
max. 0.406
PMI_SHAPE
pmi shape
Round
PRODUCT_STATUS
product status
Not Activated in SAP
REACH_COMPLIANT
reach compliant
Yes
ROHS
rohs
Yes
TERMINALS
terminals
Screw Lugs
VOLTAGE
voltage
125 Volts
NAME
name
5100-823
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions