??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pneumax
Description
#51#.#.00.19# - Pneumatic - Spring
Bill of material
514.42.00.19
M
Model
C
Connections
F
Function
O
Temperature options
PMAX
Max working pressure
10 bar
FL
Fluid
Filtered and lubricated air
PF
Flow rate at 6 bar with Δp= 1
1100 Nl/min
DN
Orifice size
8 mm
CV
Cv
1,11
KV
kv
16,66
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions