??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Carrier
Description
50TCQ04-14 Family
Bill of material
50TCQ04-14 Family
ORDERNO
50TCQ04-14 Family
ACCYPWRR
accypwrr
0.4375
ACX
acx
41.5
ACY
acy
26
ALT_CONDENSATE_DRAIN
alt condensate drain
0.5234375
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
BACK_CLEARANCE
back clearance
36
CATEGORY
category
CFM__NOMINAL_
cfm (nominal)
0
CLASSIFICATION
classification
0
COST
cost
0
CURB_MATERIAL
curb material
CURB_Z
curb z
14
CURB_1SLAB_2ROOFCURB_3SNOWCURB
curb_1slab_2roofcurb_3snowcurb
2
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
DESIGN_OPTION
design option
-1
DISCLAIMER
disclaimer
Manufacturer reserves the right to change, at any time, specifications and designs without notice and without obligation. Please verify critical parameters with local Carrier commercial sales office.
DRNR
drnr
0.5234375
DRNY
drny
41.5
DRNZ
drnz
6.875
DSRH
dsrh
12.625
DSRW
dsrw
36.5
DSRX
dsrx
16.25
DSRY
dsry
6.375
DSSH
dssh
28.75
DSSW
dssw
14
DSSX
dssx
16.25
DSSY
dssy
10.125
EER
eer
10.6
FAMILY_NAME
family name
FAN_2_ON
fan 2 on
1
FAN_3_ON
fan 3 on
1
FAN_Z
fan z
67.625
FRONT_CLEARANCE
front clearance
48
GAS
gas
1
HEIGHT
height
57.375
HOST
host
0
IEER
ieer
10.7
KEYNOTE
keynote
KNOCKOUT_THICKNESS
knockout thickness
0.0625
LEFT_CLEARANCE
left clearance
48
LENGTH
length
115.875
MANUFACTURER
manufacturer
Carrier
MASSUNIT
massunit
1
MCA
mca
0
MOCP
mocp
0
MODEL
model
50TCQ
ODF1R
odf1r
11
ODF1X
odf1x
13
ODF1Y
odf1y
12
ODF2X
odf2x
25
OMNICLASS_NUMBER
omniclass number
23.75.00.00
OMNICLASS_TITLE
omniclass title
Climate Control (HVAC)
PART_TYPE
part type
0
PWRR
pwrr
1.25
PWRY
pwry
11.7110519327277
PWRZ
pwrz
35.75
RIGHT_CLEARANCE
right clearance
36
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
0
SEER
seer
0
SHARED
shared
0
SSRH
ssrh
46.125
SSRW
ssrw
11.875
SSRY
ssry
4.375
SSRZ
ssrz
6.125
SSSH
sssh
14.625
SSSW
sssw
31.75
SSSY
sssy
6.625
SSSZ
sssz
6.125
TTBGASR
ttbgasr
0.875
TTBPOWERR
ttbpowerr
1.25
TTBX
ttbx
44.25
TTBY1
ttby1
22.5
TTBY2
ttby2
18.125
TTBY3
ttby3
15
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UNIT_MATERIAL
unit material
URL
url
www.Carrier.com
VERSION
version
1
VOLTAGE
voltage
0
WIDTH
width
63.375
WORK_PLANE_BASED
work plane-based
0
NAME
name
50TCQ04-14 Family
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions