??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Carrier
Description
50PTD, PTH, PTV 024-070 Family
Bill of material
50PTD, PTH, PTV 024-070 Family
ORDERNO
50PTD, PTH, PTV 024-070 Family
AIR_PRESSURE_DROP
air pressure drop
0
ALWAYS_VERTICAL
always vertical
1
ANGLE_1
angle 1
0
ANGLE_2
angle 2
0
ANGLE_3
angle 3
0
APPARENT_LOAD
apparent load
0
ASSEMBLY_CODE
assembly code
D3050200
BODY_MATERIAL
body material
BRACKET_HEIGHT
bracket height
3
BRACKET_LENGTH
bracket length
2.5
BRACKET_OFFSET
bracket offset
32.817
BRACKET_WIDTH
bracket width
2
CATEGORY
category
CLASSIFICATION
classification
0
CLEARANCE_BACK
clearance back
6
CLEARANCE_FRONT
clearance front
6
CLEARANCE_LEFT
clearance left
6
CLEARANCE_MATERIAL
clearance material
CLEARANCE_RIGHT
clearance right
6
CLEARANCE_TOP
clearance top
6
CLEARANCE_ZONES
clearance zones
0
COOLING_CAPACITY
cooling capacity
25500
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
DESIGN_OPTION
design option
-1
DRAIN_DIAMETER
drain diameter
0.75
DRAIN_HOLE_RADIUS
drain hole radius
0.572
DRAIN_OFFSET
drain offset
5.8
DRAIN_RADIUS
drain radius
0.375
EER
eer
17.4
ELECTRIC_HEATED
electric heated
1
END_BLOW
end blow
0
FAMILY_NAME
family name
HEATER_KNOCKOUT_OFFSET
heater knockout offset
9.9
HEATING_CAPACITY
heating capacity
29200
HEIGHT
height
19.7
HIGHLIGHT_MATERIAL_1
highlight material 1
HIGHLIGHT_MATERIAL_2
highlight material 2
HOST
host
0
KEYNOTE
keynote
KNOCKOUT_1_OFFSET
knockout 1 offset
8.1
KNOCKOUT_2_OFFSET
knockout 2 offset
11.7
KNOCKOUT_RADIUS
knockout radius
0.5
LEFT_RA
left ra
1
LENGTH
length
64.1
LENGTH_1
length 1
0.55
LENGTH_10
length 10
27.066
LENGTH_11
length 11
-9.034
LENGTH_12
length 12
1.650390625
LENGTH_13
length 13
69.7
LENGTH_14
length 14
26.016
LENGTH_15
length 15
-7.984
LENGTH_16
length 16
62.55
LENGTH_17
length 17
0
LENGTH_18
length 18
0.1
LENGTH_19
length 19
0.353553390593274
LENGTH_2
length 2
12.55
LENGTH_20
length 20
0.404465078838706
LENGTH_21
length 21
0.404465078838706
LENGTH_22
length 22
0
LENGTH_23
length 23
19
LENGTH_24
length 24
25.1
LENGTH_25
length 25
1
LENGTH_26
length 26
-12.534
LENGTH_27
length 27
-27.7
LENGTH_28
length 28
12.45
LENGTH_29
length 29
-19.7
LENGTH_3
length 3
27.7
LENGTH_30
length 30
24.9
LENGTH_31
length 31
22.2
LENGTH_32
length 32
2.5
LENGTH_33
length 33
17.2
LENGTH_34
length 34
8.1
LENGTH_35
length 35
11.7
LENGTH_36
length 36
3
LENGTH_37
length 37
2.267
LENGTH_38
length 38
-0.732999999999995
LENGTH_39
length 39
2.267
LENGTH_4
length 4
-27.7
LENGTH_40
length 40
-0.732999999999995
LENGTH_41
length 41
14.7
LENGTH_42
length 42
-0.232999999999995
LENGTH_43
length 43
1.767
LENGTH_44
length 44
12.55
LENGTH_45
length 45
5.400390625
LENGTH_46
length 46
-5.400390625
LENGTH_47
length 47
27.066
LENGTH_48
length 48
-9.034
LENGTH_49
length 49
0
LENGTH_5
length 5
17.7
LENGTH_51
length 51
25.1
LENGTH_52
length 52
40.1
LENGTH_53
length 53
62.55
LENGTH_54
length 54
36.45
LENGTH_6
length 6
28.066
LENGTH_7
length 7
-12.034
LENGTH_8
length 8
1.35
LENGTH_9
length 9
0.0999999999999996
LOAD_CLASSIFICATION
load classification
MANUFACTURER
manufacturer
Carrier Corporation
MASSUNIT
massunit
1
MODEL
model
50PTH
NOMINAL_CAPACITY
nominal capacity
24000
NUMBER_OF_POLES
number of poles
1
OFFSET
offset
0
OMNICLASS_NUMBER
omniclass number
23.75.10.21.17
OMNICLASS_TITLE
omniclass title
Water-Source Heat Pumps
PART_TYPE
part type
0
POWER_FACTOR
power factor
0.8
RA_FILTER_HEIGHT
ra filter height
19.5
RA_FILTER_WIDTH
ra filter width
36.1
RA_HEIGHT
ra height
16.19921875
RA_WIDTH
ra width
34
RETURN_AIR_FLOW
return air flow
0
RIGHT_RA
right ra
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
0
SA_HEIGHT
sa height
10.80078125
SA_WIDTH
sa width
10
SA_X_OFFSET_EBLH
sa x offset eblh
7.5
SA_X_OFFSET_EBRH
sa x offset ebrh
7.5
SA_X_OFFSET_LABEL
sa x offset label
12.55
SA_Y_OFFSET_LABEL
sa y offset label
16.8
SA_Y_OFFSET_ST
sa y offset st
11.8
SA_Z_OFFSET_LABEL
sa z offset label
11.900390625
SA_Z_OFFSET_STLH
sa z offset stlh
6.5
SA_Z_OFFSET_STRH
sa z offset strh
2
SEER
seer
0
SHARED
shared
0
STRAIGHT_THROUGH
straight through
1
SUPPLY_AIR_NOMINAL_CAPACITY
supply air nominal capacity
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
www.carrier.com
VOLTAGE
voltage
208
WATER_DIAMETER
water diameter
0.75
WATER_HOLE_RADIUS
water hole radius
0.572
WATER_IN_OFFSET
water in offset
2.5
WATER_OUT_OFFSET
water out offset
17.2
WATER_RADIUS
water radius
0.375
WIDTH
width
25.1
WORK_PLANE_BASED
work plane-based
0
NAME
name
50PTD, PTH, PTV 024-070 Family
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions