??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Carrier
Description
50PSW 025-420 Family
Bill of material
50PSW 025-420 Family
ORDERNO
50PSW 025-420 Family
ALWAYS_VERTICAL
always vertical
1
APPARENT_LOAD
apparent load
0
ASSEMBLY_CODE
assembly code
D3050200
BODY_MATERIAL
body material
CATEGORY
category
CLASSIFICATION
classification
0
CLEARANCE_BACK
clearance back
6
CLEARANCE_FRONT
clearance front
6
CLEARANCE_LEFT
clearance left
6
CLEARANCE_MATERIAL
clearance material
CLEARANCE_RIGHT
clearance right
6
CLEARANCE_TOP
clearance top
6
CLEARANCE_ZONES
clearance zones
0
CONNECTION_MATERIAL
connection material
COOLING_CAPACITY
cooling capacity
125000
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
DESIGN_OPTION
design option
-1
EER
eer
19.2
FAMILY_NAME
family name
FRAME_MATERIAL
frame material
FRAME_WIDTH
frame width
1
HEATING_CAPACITY
heating capacity
129000
HEIGHT
height
37.5
HIGHLIGHT_MATERIAL_1
highlight material 1
HOST
host
0
KEYNOTE
keynote
KNOCKOUT_RADIUS
knockout radius
0.5
LENGTH
length
46
LENGTH_1
length 1
1
LENGTH_2
length 2
0.1
LENGTH_3
length 3
0.2
LENGTH_4
length 4
0
LOAD_CLASSIFICATION
load classification
LOAD_FLOW
load flow
0
LOAD_IN_X_OFFSET
load in x offset
10.5
LOAD_IN_Z_OFFSET
load in z offset
8.375
LOAD_OUT_X_OFFSET
load out x offset
8.5
LOAD_OUT_Z_OFFSET
load out z offset
27.622
LOAD_PRESSURE_DROP
load pressure drop
0
MANUFACTURER
manufacturer
Carrier Corporation
MASSUNIT
massunit
1
MODEL
model
50PSW
NOMINAL_CAPACITY
nominal capacity
120000
NUMBER_OF_POLES
number of poles
1
OFFSET
offset
0
OMNICLASS_NUMBER
omniclass number
23.75.10.21.17
OMNICLASS_TITLE
omniclass title
Water-Source Heat Pumps
PART_TYPE
part type
0
POWER_FACTOR
power factor
0.8
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
0
SHARED
shared
0
SOURCE_FLOW
source flow
0
SOURCE_IN_X_OFFSET
source in x offset
19.5
SOURCE_IN_Z_OFFSET
source in z offset
13.5
SOURCE_OUT_X_OFFSET
source out x offset
17.5
SOURCE_OUT_Z_OFFSET
source out z offset
32.25
SOURCE_PRESSURE_DROP
source pressure drop
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
www.carrier.com
VISIBILITY_1
visibility 1
0
VOLTAGE
voltage
208
WATER_DIAMETER
water diameter
2
WATER_HOLE_RADIUS
water hole radius
1.197
WATER_RADIUS
water radius
1
WIDTH
width
28
WORK_PLANE_BASED
work plane-based
0
NAME
name
50PSW 025-420 Family
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions