??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Carrier
Description
50PSD, PSH, PSV 007-070 Family
Bill of material
50PSD, PSH, PSV 007-070 Family
ORDERNO
50PSD, PSH, PSV 007-070 Family
AIR_PRESSURE_DROP
air pressure drop
0
ALWAYS_VERTICAL
always vertical
1
ANGLE_1
angle 1
0
ANGLE_2
angle 2
180
ANGLE_3
angle 3
90
APPARENT_LOAD
apparent load
0
ASSEMBLY_CODE
assembly code
D3050200
BASE_HEIGHT
base height
0.75
BASE_RAIL
base rail
1
BASE_RAIL_VISIBILITY
base rail visibility
0
BODY_MATERIAL
body material
CATEGORY
category
CLASSIFICATION
classification
0
CLEARANCE_BACK
clearance back
6
CLEARANCE_FRONT
clearance front
36
CLEARANCE_LEFT
clearance left
6
CLEARANCE_MATERIAL
clearance material
CLEARANCE_RIGHT
clearance right
6
CLEARANCE_TOP
clearance top
6
CLEARANCE_ZONES
clearance zones
0
COOLING_CAPACITY
cooling capacity
6800
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
DESIGN_OPTION
design option
-1
DRAIN_DIAMETER
drain diameter
0.75
DRAIN_HOLE_RADIUS
drain hole radius
0.572
DRAIN_OFFSET
drain offset
1
DRAIN_RADIUS
drain radius
0.375
EER
eer
15.7
END_BLOW
end blow
1
FAMILY_NAME
family name
HEATING_CAPACITY
heating capacity
8800
HEIGHT
height
16.75
HIGHLIGHT_MATERIAL_1
highlight material 1
HIGHLIGHT_MATERIAL_2
highlight material 2
HIGHLIGHT_MATERIAL_3
highlight material 3
HIGHLIGHT_MATERIAL_4
highlight material 4
HOST
host
0
KEYNOTE
keynote
KNOCKOUT_1_OFFSET
knockout 1 offset
2.38
KNOCKOUT_2_OFFSET
knockout 2 offset
4.88
KNOCKOUT_RADIUS
knockout radius
0.5
LEFT_RA
left ra
1
LENGTH
length
43.25
LENGTH_1
length 1
1
LENGTH_10
length 10
21.125
LENGTH_11
length 11
-0.125000000000001
LENGTH_12
length 12
2.375
LENGTH_13
length 13
-3.875
LENGTH_14
length 14
20.625
LENGTH_15
length 15
0.374999999999997
LENGTH_16
length 16
3.875
LENGTH_17
length 17
0
LENGTH_18
length 18
1.1
LENGTH_19
length 19
59.731
LENGTH_2
length 2
10.875
LENGTH_20
length 20
40.125
LENGTH_21
length 21
2.288
LENGTH_22
length 22
2
LENGTH_23
length 23
17.462
LENGTH_24
length 24
21.75
LENGTH_25
length 25
1
LENGTH_26
length 26
0.5
LENGTH_27
length 27
-19.625
LENGTH_28
length 28
0
LENGTH_29
length 29
2
LENGTH_3
length 3
19.625
LENGTH_30
length 30
21.55
LENGTH_31
length 31
0
LENGTH_32
length 32
-1.125
LENGTH_33
length 33
2
LENGTH_34
length 34
21.125
LENGTH_35
length 35
-0.125000000000001
LENGTH_36
length 36
60.875
LENGTH_37
length 37
38.125
LENGTH_38
length 38
1
LENGTH_4
length 4
-19.625
LENGTH_5
length 5
25.25
LENGTH_6
length 6
21.125
LENGTH_7
length 7
-0.125000000000001
LENGTH_8
length 8
1.35
LENGTH_9
length 9
1.375
LOAD_CLASSIFICATION
load classification
MANUFACTURER
manufacturer
Carrier Corporation
MASSUNIT
massunit
1
MODEL
model
50PSH
NOMINAL_CAPACITY
nominal capacity
7000
NUMBER_OF_POLES
number of poles
1
OFFSET
offset
0
OMNICLASS_NUMBER
omniclass number
23.75.10.21.17
OMNICLASS_TITLE
omniclass title
Water-Source Heat Pumps
PART_TYPE
part type
0
POWER_FACTOR
power factor
0.8
RA_FILTER_HEIGHT
ra filter height
15
RA_FILTER_WIDTH
ra filter width
21.25
RA_HEIGHT
ra height
13
RA_WIDTH
ra width
20.25
RA_Y_OFFSET_ST
ra y offset st
0.5
RAIL_THICKNESS
rail thickness
0.375
RETURN_AIR_FLOW
return air flow
0
RIGHT_RA
right ra
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
0
SA_HEIGHT
sa height
7.75
SA_WIDTH
sa width
11.75
SA_X_OFFSET_EB
sa x offset eb
3.5
SA_X_OFFSET_LABEL
sa x offset label
12.375
SA_Y_OFFSET_LABEL
sa y offset label
1
SA_Y_OFFSET_ST
sa y offset st
3.5
SA_Z_OFFSET_LABEL
sa z offset label
8.495
SA_Z_OFFSET_STLH
sa z offset stlh
4.62
SA_Z_OFFSET_STRH
sa z offset strh
4.62
SEER
seer
0
SHARED
shared
0
STRAIGHT_THROUGH
straight through
0
SUPPLY_AIR_NOMINAL_CAPACITY
supply air nominal capacity
0
TONNAGE
tonnage
0.5
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
www.carrier.com
VOLTAGE
voltage
208
WATER_DIAMETER
water diameter
0.75
WATER_HOLE_RADIUS
water hole radius
0.572
WATER_IN_OFFSET
water in offset
2.25
WATER_OUT_OFFSET
water out offset
13.87
WATER_RADIUS
water radius
0.375
WIDTH
width
21.75
WORK_PLANE_BASED
work plane-based
0
NAME
name
50PSD, PSH, PSV 007-070 Family
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions