??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Carrier
Description
50PEC 09-18 Family
Bill of material
50PEC 09-18 Family
ORDERNO
50PEC 09-18 Family
ALWAYS_VERTICAL
always vertical
1
ANGLE_1
angle 1
0
APPARENT_LOAD
apparent load
0
ASSEMBLY_CODE
assembly code
D3050200
BODY_MATERIAL
body material
CATEGORY
category
CLASSIFICATION
classification
0
COOLING_CAPACITY
cooling capacity
8200
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
0.75 ton water heat pump
DESIGN_OPTION
design option
-1
DRAIN_X_OFFSET
drain x offset
1.75
DRAIN_Z_OFFSET
drain z offset
5
EER
eer
12.9
EXTENDED_CONSOLE
extended console
0
FAMILY_NAME
family name
GRILLE_MATERIAL
grille material
HEATING_CAPACITY
heating capacity
9400
HEIGHT
height
23.875
HIGHLIGHT_MATERIAL_1
highlight material 1
HOST
host
0
KEYNOTE
keynote
LEFT_HAND_CONNECTION
left hand connection
1
LENGTH
length
12
LENGTH_1
length 1
15.875
LENGTH_2
length 2
1.5
LENGTH_3
length 3
6.125
LENGTH_4
length 4
0.2
LENGTH_5
length 5
4.99999999999999
LENGTH_6
length 6
4.99999999999999
LENGTH_7
length 7
2.99999999999999
LENGTH_8
length 8
4.99999999999999
LENGTH_9
length 9
0.1
LOAD_CLASSIFICATION
load classification
MANUFACTURER
manufacturer
Carrier Corporation
MASSUNIT
massunit
1
MODEL
model
50PEC-009
NOMINAL_CAPACITY
nominal capacity
9000
NUMBER_OF_POLES
number of poles
1
OFFSET
offset
0
OMNICLASS_NUMBER
omniclass number
23.75.10.21.17
OMNICLASS_TITLE
omniclass title
Water-Source Heat Pumps
PART_TYPE
part type
0
POWER_FACTOR
power factor
0.8
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
0
SHARED
shared
0
SOURCE_FLOW
source flow
0
SOURCE_PRESSURE_DROP
source pressure drop
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
www.carrier.com
VOLTAGE
voltage
208
WATER_DIAMETER
water diameter
0.625
WATER_HOLE_RADIUS
water hole radius
0.5125
WATER_IN_Z_OFFSET
water in z offset
21.875
WATER_OUT_X_OFFSET
water out x offset
1.95
WATER_OUT_Z_OFFSET
water out z offset
22.875
WATER_RADIUS
water radius
0.3125
WATERIN_X_OFFSET
waterin x offset
1.95
WIDTH
width
48
WORK_PLANE_BASED
work plane-based
0
NAME
name
50PEC 09-18 Family
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions