??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Carrier
Description
50PCV, PCH, PCD 007-070 Family
Bill of material
50PCV, PCH, PCD 007-070 Family
ORDERNO
50PCV, PCH, PCD 007-070 Family
AIR_PRESSURE_DROP
air pressure drop
0
ALWAYS_VERTICAL
always vertical
1
ANGLE_1
angle 1
0
APPARENT_LOAD
apparent load
0
ASSEMBLY_CODE
assembly code
D3050200
BODY_MATERIAL
body material
CATEGORY
category
CLASSIFICATION
classification
0
CLEARANCE_BACK
clearance back
6
CLEARANCE_FRONT
clearance front
36
CLEARANCE_LEFT
clearance left
6
CLEARANCE_MATERIAL
clearance material
CLEARANCE_RIGHT
clearance right
6
CLEARANCE_TOP
clearance top
6
CLEARANCE_ZONES
clearance zones
0
COOLING_CAPACITY
cooling capacity
13400
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
DESIGN_OPTION
design option
-1
DRAIN_DIAMETER
drain diameter
0.75
DRAIN_HOLE_RADIUS
drain hole radius
0.572
DRAIN_OFFSET
drain offset
1
DRAIN_RADIUS
drain radius
0.375
EER
eer
12.1
FAMILY_NAME
family name
HEATING_CAPACITY
heating capacity
16100
HEIGHT
height
32.25
HIGHLIGHT_MATERIAL_1
highlight material 1
HIGHLIGHT_MATERIAL_2
highlight material 2
HOST
host
0
KEYNOTE
keynote
KNOCKOUT_RADIUS
knockout radius
0.5
LEFT_RA
left ra
1
LENGTH
length
21.5
LENGTH_1
length 1
1
LENGTH_10
length 10
8
LENGTH_11
length 11
-8
LENGTH_12
length 12
22.25
LENGTH_13
length 13
-8.75
LENGTH_14
length 14
8
LENGTH_15
length 15
-8
LENGTH_16
length 16
60.75
LENGTH_17
length 17
0
LENGTH_18
length 18
0.1
LENGTH_19
length 19
21.5
LENGTH_2
length 2
10.75
LENGTH_20
length 20
8.75
LENGTH_21
length 21
7.89
LENGTH_3
length 3
8.75
LENGTH_4
length 4
-8.75
LENGTH_5
length 5
1
LENGTH_6
length 6
8
LENGTH_7
length 7
-8
LENGTH_8
length 8
1
LENGTH_9
length 9
21.25
LOAD_CLASSIFICATION
load classification
MANUFACTURER
manufacturer
Carrier Corporation
MASSUNIT
massunit
1
MODEL
model
50PCD
NOMINAL_CAPACITY
nominal capacity
7000
NUMBER_OF_POLES
number of poles
1
OFFSET
offset
0
OMNICLASS_NUMBER
omniclass number
23.75.10.21.17
OMNICLASS_TITLE
omniclass title
Water-Source Heat Pumps
PART_TYPE
part type
0
POWER_FACTOR
power factor
0.8
RA_FILTER_DEPTH
ra filter depth
1.23
RA_FILTER_HEIGHT
ra filter height
10
RA_FILTER_WIDTH
ra filter width
16
RA_HEIGHT
ra height
8
RA_WIDTH
ra width
16
RETURN_AIR_FLOW
return air flow
0
RIGHT_RA
right ra
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
0
SEER
seer
0
SHARED
shared
0
SUPPLY_AIR_NOMINAL_CAPACITY
supply air nominal capacity
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
www.carrier.com
VOLTAGE
voltage
208
WATER_DIAMETER
water diameter
0.75
WATER_FLOW
water flow
0
WATER_HOLE_RADIUS
water hole radius
0.572
WATER_IN_OFFSET
water in offset
25.5
WATER_OUT_OFFSET
water out offset
19.9
WATER_PRESSURE_DROP
water pressure drop
0
WATER_RADIUS
water radius
0.375
WIDTH
width
21.5
WORK_PLANE_BASED
work plane-based
0
NAME
name
50PCV, PCH, PCD 007-070 Family
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions