??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Carrier
Description
50P1006-060 Family
Bill of material
50P1006-060 Family
ORDERNO
50P1006-060 Family
APPARENT_POWER
apparent power
769.6
ASSEMBLY_CODE
assembly code
D3040100
BLOWER_SIZE
blower size
5" x 5"
CATEGORY
category
CLASSIFICATION
classification
0
COIL_SIZE
coil size
10" x 15"
COMPRESSOR_TYPE
compressor type
Rotary
CONDENSATE_DRAIN_RADIUS
condensate drain radius
0.375
CONDENSER_WATER_FLOW
condenser water flow
0
CONDENSER_WATER_INLET_CONNECTION_NPT
condenser water inlet connection npt
0.5
CONDENSER_WATER_INLET_CONNECTION_RADIUS
condenser water inlet connection radius
0.25
CONDENSER_WATER_OUTLET_CONNECTION_NPT
condenser water outlet connection npt
0.5
CONDENSER_WATER_OUTLET_CONNECTION_RADIUS
condenser water outlet connection radius
0.25
CONDENSER_WATER_PRESSURE_DROP
condenser water pressure drop
0
COOLING_ENTERING_AIR_TEMPERATURE_DRY_BULB
cooling entering air temperature dry bulb
0
COOLING_ENTERING_AIR_TEMPERATURE_WET_BULB
cooling entering air temperature wet bulb
0
COOLING_ENTERING_WATER_TEMPERATURE
cooling entering water temperature
0
COOLING_LEAVING_AIR_TEMPERATURE_DRY_BULB
cooling leaving air temperature dry bulb
0
COOLING_LEAVING_AIR_TEMPERATURE_WET_BULB
cooling leaving air temperature wet bulb
0
COOLING_LEAVING_WATER_TEMPERATURE
cooling leaving water temperature
0
COOLING_SENSIBLE_CAPACITY
cooling sensible capacity
0
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
Vertical Water-Source Heat Pump - Right Return
DESIGN_OPTION
design option
-1
DESIGN_RETURN_AIR_FLOW
design return air flow
0
DESIGN_SUPPLY_AIR_FLOW
design supply air flow
0
DRAIN_CONNECTION_NPT
drain connection npt
0.75
DRAIN_FLOW
drain flow
0
DRAIN_VERTICAL_OFFSET
drain vertical offset
0.508333333333543
EXTERNAL_STATIC_PRESSURE
external static pressure
0
FAMILY_NAME
family name
FAN_POWER
fan power
0.04
FILTER_SIZE
filter size
10" x 18" x 1"
FREQUENCY
frequency
60
FRONT_PANEL_DIVISION_HEIGHT
front panel division height
0.681818181818182
FRONT_PANEL_WIDTH
front panel width
1.37499999999999
HEAT_PUMP_MATERIAL
heat pump material
HEATING_ENTERING_AIR_TEMPERATURE_DRY_BULB
heating entering air temperature dry bulb
0
HEATING_ENTERING_AIR_TEMPERATURE_WET_BULB
heating entering air temperature wet bulb
0
HEATING_ENTERING_WATER_TEMPERATURE
heating entering water temperature
0
HEATING_LEAVING_AIR_TEMPERATURE_DRY_BULB
heating leaving air temperature dry bulb
0
HEATING_LEAVING_AIR_TEMPERATURE_WET_BULB
heating leaving air temperature wet bulb
0
HEATING_LEAVING_WATER_TEMPERATURE
heating leaving water temperature
0
HOST
host
5
KEYNOTE
keynote
LOAD_CLASSIFICATION
load classification
LOCATION
location
LOW_VOLTAGE_VERTICAL_OFFSET_1
low voltage vertical offset 1
0.241536458333333
LOW_VOLTAGE_VERTICAL_OFFSET_2
low voltage vertical offset 2
0.491536458333333
MANUFACTURER
manufacturer
Carrier
MANUFACTURER_COMPLETE_MODEL_NUMBER
manufacturer complete model number
MASSUNIT
massunit
1
MAXIMUM_OVERCURRENT_PROTECTION_DEVICE
maximum overcurrent protection device
15
MAXIMUM_WORKING_PRESSURE
maximum working pressure
500
MINIMUM_CIRCUIT_AMPS
minimum circuit amps
4.5
MODEL
model
50P1-006-xGxx0xRTS
MOTOR_TYPE
motor type
PSC
NUMBER_OF_BLOWERS
number of blowers
1
NUMBER_OF_COILS
number of coils
1
NUMBER_OF_COMPRESSORS
number of compressors
1
NUMBER_OF_FILTERS
number of filters
1
NUMBER_OF_POLES
number of poles
2
NUMBER_OF_ROWS
number of rows
1
OMNICLASS_NUMBER
omniclass number
23.75.10.21.17
OMNICLASS_TITLE
omniclass title
Water-Source Heat Pumps
OPERATING_WEIGHT
operating weight
110
OVERALL_DEPTH
overall depth
1.77506510416667
OVERALL_HEIGHT
overall height
1.875
OVERALL_WIDTH
overall width
1.87499999999999
PART_TYPE
part type
0
PHASE
phase
1
POWER_SUPPLY_VERTICAL_OFFSET
power supply vertical offset
0.675130208333333
PRODUCT_URL
product url
http://www.carrier.com
REFRIGERANT_CHARGE
refrigerant charge
1.06
REFRIGERANT_TYPE
refrigerant type
R-410A
RETURN_AIR_DEPTH
return air depth
16
RETURN_AIR_FLOW
return air flow
0
RETURN_AIR_HEIGHT
return air height
10.2
RETURN_DEPTH_CENTER
return depth center
8
RETURN_HEIGHT_CENTER
return height center
5.1
RETURN_OFFSET_1
return offset 1
0.2
RETURN_OFFSET_2
return offset 2
0.0833333333333333
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
0
SERIES
series
High Efficiency
SHARED
shared
0
SUPPLY_AIR_DEPTH
supply air depth
9
SUPPLY_AIR_FLOW
supply air flow
0
SUPPLY_AIR_WIDTH
supply air width
9
SUPPLY_DEPTH_CENTER
supply depth center
4.5
SUPPLY_OFFSET_1
supply offset 1
0.441731770833333
SUPPLY_OFFSET_2
supply offset 2
0.5166015625
SUPPLY_WIDTH_CENTER
supply width center
4.5
TOTAL_COOLING_CAPACITY
total cooling capacity
0
TOTAL_FULL_LOAD_AMPS
total full load amps
3.7
TOTAL_HEATING_CAPACITY
total heating capacity
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.carrier.com
VERSION
version
1
VOLTAGE
voltage
208
WATER_INLET_HORIZONTAL_OFFSET
water inlet horizontal offset
0.125
WATER_INLET_VERTICAL_OFFSET
water inlet vertical offset
0.31666666666687
WATER_OUTLET_VERTICAL_OFFSET
water outlet vertical offset
0.725000000000203
NAME
name
50P1006-060 Family
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions