??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Carrier
Description
50P030-100 Family
Bill of material
50P030-100 Family
ORDERNO
50P030-100 Family
ACTUAL_CONDENSATE_DRAIN_FLOW
actual condensate drain flow
0
ACTUAL_HEATING_WATER_FLOW
actual heating water flow
0
ACTUAL_RETURN_AIR_FLOW
actual return air flow
0
ACTUAL_RETURN_AIR_FLOW_HIGH_CAPACITY_A
actual return air flow high capacity a
0
ACTUAL_RETURN_AIR_FLOW_HIGH_CAPACITY_B
actual return air flow high capacity b
0
ACTUAL_SUPPLY_AIR_FLOW
actual supply air flow
0
ADDITIONAL_LENGTH_FROM_OPTIONS
additional length from options
0
ADDITIONAL_WEIGHT_FROM_OPTIONS
additional weight from options
0
ALWAYS_VERTICAL
always vertical
1
AMBIENT_DRY_BULB_TEMPERATURE
ambient dry bulb temperature
0
AMBIENT_WET_BULB_TEMPERATURE
ambient wet bulb temperature
0
APPARENT_LOAD
apparent load
0
ASSEMBLY_CODE
assembly code
D3060300
AUX_CONDENSATE_DRAIN_CONNECTION_DIAMETER
aux condensate drain connection diameter
1.5
BAROMETRIC_RELIEF
barometric relief
0
BASE_UNIT_WEIGHT
base unit weight
0
CABINET_SECTION_D_EXTENDED_CHASSIS
cabinet section d extended chassis
0
CABINET_SECTION_D_LENGTH
cabinet section d length
0
CABINET_SECTION_E_EXTENDED_PLENUM
cabinet section e extended plenum
0
CABINET_SECTION_E_LENGTH
cabinet section e length
0
CABINET_SIZE
cabinet size
CABINETSIZE_A
cabinetsize_a
1
CABINETSIZE_B
cabinetsize_b
0
CABINETSIZE_C
cabinetsize_c
0
CABINETSIZE_D
cabinetsize_d
0
CABINETSIZE_E
cabinetsize_e
0
CABINETSIZE_F
cabinetsize_f
0
CATEGORY
category
CLASSIFICATION
classification
0
CLEARANCE_MATERIAL
clearance material
CLEARANCE_REQUIREMENTS
clearance requirements
Consult Carrier for Clearance Requirements
CLEARANCE_FRONT
clearance_front
6
CLEARANCE_LEFT
clearance_left
6
CLEARANCE_REAR
clearance_rear
6
CLEARANCE_RIGHT
clearance_right
6
CLEARANCE_TOP
clearance_top
6
CLEARANCE_TOP_NOTES
clearance_top notes
DO NOT RESTRICT CONDENSER FANS
COMPRESSOR_QUANTITY
compressor quantity
0
COMPRESSOR_TYPE
compressor type
By Type
CONDENSATE_AUX_LOCATION_A
condensate aux location a
7.27083333333333
CONDENSATE_AUX_LOCATION_B
condensate aux location b
11.1666666666667
CONDENSATE_CONNECTION_TYPE
condensate connection type
NPT
CONDENSATE_DRAIN_CONNECTION_DIAMETER
condensate drain connection diameter
2
CONDENSER_FANS_FOR_30_TO_35
condenser fans for 30 to 35
1
CONDENSER_FANS_FOR_40_TO_50
condenser fans for 40 to 50
0
CONDENSER_FANS_FOR_55_TO_60
condenser fans for 55 to 60
0
CONDENSER_FANS_FOR_70_TO_75
condenser fans for 70 to 75
0
CONDENSER_FANS_FOR_90_TO_100
condenser fans for 90 to 100
0
CONVENIENCE_OUTLET_OPTION
convenience outlet option
[Yes - Powered][Yes - Unpowered 15A][No]
COOLING_AIRFLOW_MAXIMUM
cooling airflow maximum
0
COOLING_AIRFLOW_MINIMUM
cooling airflow minimum
0
COOLING_LEAVING_DRY_BULB_TEMPERATURE
cooling leaving dry bulb temperature
0
COOLING_LEAVING_WET_BULB_TEMPERATURE
cooling leaving wet bulb temperature
0
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
TBD
DESIGN_OPTION
design option
-1
EER
eer
0
EFFICIENCY_RATINGS
efficiency ratings
by Type
ELECTRICAL_DISCONNECT
electrical disconnect
1
EXHAUST_FAN_HP
exhaust fan hp
0
FAMILY_NAME
family name
FILTERS_REQUIRED
filters required
by Type
FRAME_FINISH
frame finish
FREQUENCY
frequency
60
FULL_LOAD_CURRENT
full load current
0
HCAPEXTRUSIONA
hcapextrusiona
0.166666666666667
HEAT_LEVEL_NO_HEAT
heat level_no heat
1
HEATING_AIRFLOW_MAXIMUM
heating airflow maximum
0
HEATING_AIRFLOW_MINIMUM
heating airflow minimum
0
HEATING_AIRFLOW_NOTES
heating airflow notes
Confirm Heat Level Required and Resulting Heating CFM
HEATING_COIL_FACE_AREA
heating coil face area
0
HEATING_COIL_FIN_DENSITY_PER_INCH
heating coil fin density per inch
0
HEATING_COIL_ROW_COUNT
heating coil row count
0
HEATING_COIL_WATER_PRESSURE_DROP
heating coil water pressure drop
0
HEATING_LEAVING_DRY_BULB_TEMPERATURE
heating leaving dry bulb temperature
0
HEATING_LEAVING_WET_BULB_TEMPERATURE
heating leaving wet bulb temperature
0
HEATING_TYPE
heating type
[No Heat - Cooling Only][Low Heat][Medium Heat][High Heat]
HEATING_WATER_CONNECTION_DIAMETER
heating water connection diameter
2.5
HEATING_WATER_ENTERING_TEMPERATURE
heating water entering temperature
0
HEATING_WATER_LEAVING_TEMPERATURE
heating water leaving temperature
0
HEIGHT
height
5.69270833333333
HIGH_CAP_POWER_EXHAUST
high cap power exhaust
0
HIGH_CAP_POWER_EXHAUST_NOTES
high cap power exhaust notes
Available On Only 75 - 100 Ton Units Currently
HIGH_CAPACITY_HORIZONTAL_RETURN_CONNECTION_TEXT
high capacity horizontal return connection text
Do Not Connect. No High Capacity Power Exhaust or Incorrect Configuration.
HIGH_CAPACITY_RETURN_AIR_HEIGHT_A
high capacity return air height a
0
HIGH_CAPACITY_RETURN_AIR_HEIGHT_B
high capacity return air height b
0
HIGH_CAPACITY_RETURN_AIR_WIDTH_A
high capacity return air width a
0
HIGH_CAPACITY_RETURN_AIR_WIDTH_B
high capacity return air width b
0
HOST
host
0
HOT_COIL_CONNECTION_TEXT
hot coil connection text
Do Not Connect. No Heating Coil
HOT_COIL_LEAVING_CONNECTION_TEXT
hot coil leaving connection text
Do Not Connect. No Heating Coil
IEER
ieer
0
INCLUDE_ECONOMIZER_HOOD
include economizer hood
1
KEYNOTE
keynote
23 75 00
LENGTH
length
19.7395833333333
LOAD_CLASSIFICATION
load classification
LOCATE_HW_ENTRY_1_L
locate hw entry 1 l
7
LOCATE_HW_ENTRY_1_W
locate hw entry 1 w
0.75
LOCATE_HW_ENTRY_2_L
locate hw entry 2 l
9
LOCATE_HW_ENTRY_2_W
locate hw entry 2 w
1.25
LOCATE_HW_LEAVING_1_L
locate hw leaving 1 l
8
LOCATE_HW_LEAVING_1_W
locate hw leaving 1 w
1
LOCATE_HW_LEAVING_2_L
locate hw leaving 2 l
10
LOCATE_HW_LEAVING_2_W
locate hw leaving 2 w
1.5
LOW_SOUND_FAN_ASSEMBLY
low sound fan assembly
0
MANUFACTURER
manufacturer
Carrier
MASSUNIT
massunit
1
MODEL
model
TBD
NOMINAL_CAPACITY
nominal capacity
by Type
NUMBER_OF_POLES
number of poles
3
OMNICLASS_NUMBER
omniclass number
23.75.35.14.14
OMNICLASS_TITLE
omniclass title
Customized Rooftop Air Handling Units
OPERATING_TEMPERATURE_RANGE
operating temperature range
32 - 115 F Standard. -20 F with options.
OPERATING_WEIGHT
operating weight
0
PART_TYPE
part type
0
PHASE
phase
3
POWER_EXHAUST
power exhaust
0
POWER_FACTOR
power factor
1
PRODUCT_DOCUMENTATION_LINK
product documentation link
https://www.utcccs-cdn.com/hvac/docs/1005/Public/02/48_50P-10PD.pdf
PRODUCT_NAME
product name
50P
PRODUCT_PAGE_URL
product page url
https://www.carrier.com/commercial/en/us/products/packaged-outdoor/outdoor-packaged-units/50p/
RA_TEMPERATURE
ra temperature
0
RAH
rah
6.66666666666667
RAW
raw
4.47916666666667
REFRIGERANT_CHARGE_TOTAL
refrigerant charge total
0
REFRIGERANT_USED
refrigerant used
Puron
RETURN_AIR_CONNECTION_HEIGHT
return air connection height
80
RETURN_AIR_CONNECTION_TEXT
return air connection text
Return Air In
RETURN_AIR_CONNECTION_WIDTH
return air connection width
53.75
RETURN_AIR_SMOKE_DETECTOR
return air smoke detector
0
RETURN_FAN
return fan
0
RETURN_FAN_HP
return fan hp
0
RETURN_FAN_NOTES
return fan notes
Available On Only 75 - 100 Ton Units Currently
RETURN_HORIZONTAL
return horizontal
0
RETURN_VERTICAL
return vertical
1
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SA_TEMPERATURE
sa temperature
0
SAH
sah
2.59895833333333
SAW
saw
2.19270833333333
SCREEN_MATERIAL
screen material
SEER
seer
0
SENSIBLE_COOLING_CAPACITY
sensible cooling capacity
0
SHARED
shared
0
SHIPPING_WIDTH
shipping width
8.125
SHOW_CLEARANCE
show clearance
0
SHOW_SUGGESTED_PIPE_CHASE_AREA
show suggested pipe chase area
0
SOUND_DB_RATING
sound db rating
X dB
STANDARDS_CONFORMANCE
standards conformance
By Type
SUGGESTED_PIPE_CHASE_NOTES
suggested pipe chase notes
Consult Carrier if piping needs are outside of suggested area.
SUPPLY_AIR_CONNECTION_HEIGHT
supply air connection height
31.1875
SUPPLY_AIR_CONNECTION_WIDTH
supply air connection width
26.3125
SUPPLY_AIR_SMOKE_DETECTOR
supply air smoke detector
0
SUPPLY_FAN_HP
supply fan hp
0
SUPPLY_HORIZONTAL
supply horizontal
0
SUPPLY_VERTICAL
supply vertical
1
TOTAL_COOLING_CAPACITY
total cooling capacity
0
TOTAL_HEATING_CAPACITY
total heating capacity
0
TYPE_COMMENTS
type comments
Unit Ships in One Section.
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
https://www.carrier.com/commercial/en/us/
VOLTAGE
voltage
0
WATTAGE
wattage
0
WIDTH
width
7.625
WORK_PLANE_BASED
work plane-based
1
NAME
name
50P030-100 Family
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions