??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Carrier
Description
50N2,N3,N4,N5,N6,N7,N8,N9 75-150 Ton Units with Hot Water Heat Family
Bill of material
50N2,N3,N4,N5,N6,N7,N8,N9 75-150 Ton Units with Hot Water Heat Family
ORDERNO
50N2,N3,N4,N5,N6,N7,N8,N9 75-150 Ton Units with Hot Water Heat Family
VAR2VCONDHIEFFTOGGLE
2vcondhiefftoggle
1
ACTUAL_CONDENSATE_DRAIN_FLOW
actual condensate drain flow
0
ACTUAL_HEATING_WATER_FLOW
actual heating water flow
0
ACTUAL_RETURN_AIR_FLOW
actual return air flow
0
ACTUAL_SUPPLY_AIR_FLOW
actual supply air flow
0
ADDITIONAL_LENGTH_FROM_OPTIONS
additional length from options
2
ADDITIONAL_WEIGHT_FROM_OPTIONS
additional weight from options
0
ALWAYS_VERTICAL
always vertical
1
AMBIENT_DRY_BULB_TEMPERATURE
ambient dry bulb temperature
0
AMBIENT_WET_BULB_TEMPERATURE
ambient wet bulb temperature
0
APPARENT_LOAD
apparent load
0
ASSEMBLY_CODE
assembly code
D3060300
BASE_UNIT_WEIGHT
base unit weight
0
CABINET_SECTION_A_ENERGYX_SYSTEM
cabinet section a energyx system
0
CABINET_SECTION_A_LENGTH
cabinet section a length
0
CABINET_SECTION_B_FIELD_USE_FILTER
cabinet section b field use filter
0
CABINET_SECTION_B_LENGTH
cabinet section b length
0
CABINET_SECTION_D_EXTENDED_CHASSIS
cabinet section d extended chassis
1
CABINET_SECTION_D_HOT_WATER_COIL
cabinet section d hot water coil
1
CABINET_SECTION_D_LENGTH
cabinet section d length
2
CABINET_SECTION_D_STEAM_COIL
cabinet section d steam coil
0
CABINET_SECTION_E_HIGH_STATIC_SUPPLY_FAN
cabinet section e high static supply fan
0
CABINET_SECTION_E_LENGTH
cabinet section e length
0
CABINET_SECTION_G_4FT_BLANK_SECTION
cabinet section g 4ft blank section
0
CABINET_SECTION_G_8FT_BLANK_SECTION
cabinet section g 8ft blank section
0
CABINET_SECTION_G_LENGTH
cabinet section g length
0
CABINET_SIZE
cabinet size
CABINET_TWO_PIECE_ASSEMBLY
cabinet two piece assembly
0
CABINET_TWO_PIECE_LENGTH
cabinet two piece length
0
CABINETSIZE_A
cabinetsize_a
1
CABINETSIZE_B
cabinetsize_b
0
CABINETSIZE_C
cabinetsize_c
0
CABINETSIZE_D
cabinetsize_d
0
CATEGORY
category
CLASSIFICATION
classification
0
CLEARANCE_MATERIAL
clearance material
CLEARANCE_REQUIREMENTS
clearance requirements
Consult Carrier for Clearance Requirements
CLEARANCE_FRONT
clearance_front
6
CLEARANCE_LEFT
clearance_left
10
CLEARANCE_REAR
clearance_rear
6
CLEARANCE_RIGHT
clearance_right
6
CLEARANCE_TOP
clearance_top
6
CLEARANCE_TOP_NOTES
clearance_top notes
DO NOT RESTRICT
CONDENSATE_DRAIN_CONNECTION_DIAMETER
condensate drain connection diameter
2
CONDENSER_TYPE_2V
condenser type_2v
1
CONDENSER_TYPE_3V
condenser type_3v
0
CONVENIENCE_OUTLET_OPTION
convenience outlet option
[Yes - Powered][Yes - Unpowered 15A][No]
COOLING_AIRFLOW_MAXIMUM
cooling airflow maximum
0
COOLING_AIRFLOW_MINIMUM
cooling airflow minimum
0
COOLING_LEAVING_DRY_BULB_TEMPERATURE
cooling leaving dry bulb temperature
0
COOLING_LEAVING_WET_BULB_TEMPERATURE
cooling leaving wet bulb temperature
0
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
TBD
DESIGN_OPTION
design option
-1
EER
eer
0
EFFICIENCY_RATINGS
efficiency ratings
by Type
ELECTRICAL_WATTAGE
electrical_wattage
0
FAMILY_NAME
family name
FILTER_DESCRIPTION
filter description
by Type
FILTERS_REQUIRED
filters required
by Type
FRAME_FINISH
frame finish
FREQUENCY
frequency
0
FULL_LOAD_CURRENT
full load current
0
HEATING_AIRFLOW_MAXIMUM
heating airflow maximum
0
HEATING_AIRFLOW_MINIMUM
heating airflow minimum
0
HEATING_AIRFLOW_NOTES
heating airflow notes
Confirm Heat Level Required and Resulting Heating CFM
HEATING_COIL_FACE_AREA
heating coil face area
0
HEATING_COIL_FIN_DENSITY_PER_INCH
heating coil fin density per inch
0
HEATING_COIL_ROW_COUNT
heating coil row count
0
HEATING_COIL_WATER_PRESSURE_DROP
heating coil water pressure drop
0
HEATING_LEAVING_DRY_BULB_TEMPERATURE
heating leaving dry bulb temperature
0
HEATING_LEAVING_WET_BULB_TEMPERATURE
heating leaving wet bulb temperature
0
HEATING_TYPE
heating type
Hot Water Coil [Low Capacity][High Capacity]
HEATING_WATER_CONNECTION_DIAMETER
heating water connection diameter
1.5
HEATING_WATER_ENTERING_TEMPERATURE
heating water entering temperature
0
HEATING_WATER_LEAVING_TEMPERATURE
heating water leaving temperature
0
HEIGHT
height
7.63020833333333
HOST
host
0
IEER
ieer
0
INCLUDE_ECONOMIZER_HOOD
include economizer hood
1
KEYNOTE
keynote
23 75 00
LENGTH
length
38.1979166666667
LOAD_CLASSIFICATION
load classification
LOCATE_HW_ENTRY_1__L
locate hw entry 1 l
16
LOCATE_HW_ENTRY_1_W
locate hw entry 1 w
0.833333333333333
LOCATE_HW_ENTRY_2_L
locate hw entry 2 l
16.1666666666667
LOCATE_HW_ENTRY_2_W
locate hw entry 2 w
0.562500000000005
LOCATE_HW_LEAVING_1_L
locate hw leaving 1 l
15.75
LOCATE_HW_LEAVING_1_W
locate hw leaving 1 w
0.666666666666667
LOCATE_HW_LEAVING_2_L
locate hw leaving 2 l
16.5
LOCATE_HW_LEAVING_2_W
locate hw leaving 2 w
1
LOCATE_SUGGESTED_PIPE_CHASE
locate suggested pipe chase
15.4791666666667
LOW_SOUND_FAN_ASSEMBLY
low sound fan assembly
0
MANUFACTURER
manufacturer
Carrier
MASSUNIT
massunit
1
MODEL
model
TBD
NOMINAL_CAPACITY
nominal capacity
by Type
NUMBER_OF_POLES
number of poles
3
OMNICLASS_NUMBER
omniclass number
23.75.35.14.14
OMNICLASS_TITLE
omniclass title
Customized Rooftop Air Handling Units
OPERATING_TEMPERATURE_RANGE
operating temperature range
32 - 115 F Standard. 125 F HI EFF. -20 F with options.
OPERATING_WEIGHT
operating weight
0
PART_TYPE
part type
0
PHASE
phase
3
PIPING_COIL_CONNECTION_TYPE
piping_coil connection type
NPT
PIPING_CONDENSATE_CONNECTION_TYPE
piping_condensate connection type
NPT
PLUMBING_NOTES
plumbing notes
Consult Carrier for Plumbing Options for Coils
POWER_FACTOR
power factor
1
PREFILTER_DESCRIPTION
prefilter description
by Type
PRODUCT_DOCUMENTATION_LINK
product documentation link
https://www.utcccs-cdn.com/hvac/docs/1005/Public/05/48_50N-4PD.pdf
PRODUCT_NAME
product name
50N - Hot Water Coils
PRODUCT_PAGE_URL
product page url
https://www.carrier.com/commercial/en/us/products/packaged-outdoor/outdoor-packaged-units/50n/
RA_TEMPERATURE
ra temperature
0
RAH
rah
10.1666666666667
RAW
raw
4
REFRIGERANT_CHARGE_TOTAL
refrigerant charge total
0
REFRIGERANT_USED
refrigerant used
Puron
RETURN_AIR_CONNECTION_HEIGHT
return air connection height
122
RETURN_AIR_CONNECTION_WIDTH
return air connection width
48
RETURN_AIR_SMOKE_DETECTOR
return air smoke detector
0
RETURN_HORIZONTAL
return horizontal
0
RETURN_VERTICAL
return vertical
1
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SA_TEMPERATURE
sa temperature
0
SAH
sah
8.58333333333333
SAW
saw
4
SCREEN_MATERIAL
screen material
SEER
seer
0
SENSIBLE_COOLING_CAPACITY
sensible cooling capacity
0
SHARED
shared
0
SHIPPING_WIDTH
shipping width
11.9791666666667
SHOW_CLEARANCE
show clearance
0
SHOW_ECONOMIZER_SIDE_HOODS
show economizer side hoods
1
SHOW_SUGGESTED_PIPE_CHASE
show suggested pipe chase
1
SOUND_DB_RATING
sound db rating
X dB
STANDARDS_CONFORMANCE
standards conformance
By Type
SUPPLY_AIR_CONNECTION_HEIGHT
supply air connection height
103
SUPPLY_AIR_CONNECTION_WIDTH
supply air connection width
48
SUPPLY_AIR_SMOKE_DETECTOR
supply air smoke detector
0
SUPPLY_HORIZONTAL
supply horizontal
0
SUPPLY_VERTICAL
supply vertical
1
TOTAL_COOLING_CAPACITY
total cooling capacity
0
TOTAL_HEATING_CAPACITY
total heating capacity
0
TYPE_COMMENTS
type comments
Unit May Ship in Two Sections. Consult Carrier.
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
https://www.carrier.com/commercial/en/us/
VOLTAGE
voltage
0
WIDTH
width
11.65625
WORK_PLANE_BASED
work plane-based
1
NAME
name
50N2,N3,N4,N5,N6,N7,N8,N9 75-150 Ton Units with Hot Water Heat Family
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions