??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AMTROL
Description
50LBC
Bill of material
50LBC
ORDERNO
50LBC
ALWAYS_VERTICAL
always vertical
1
ASME
asme
1
ASSEMBLY_CODE
assembly code
BLADDER_DIAPHRAGM
bladder/diaphragm
Bladder
CATEGORY
category
CLASSIFICATION
classification
0
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
FLOOR_TO_BOTTOM_OF_TANK
floor to bottom of tank
3.661
FLOOR_TO_ELBOW_CENTERLINE
floor to elbow centerline
1.688
HOST
host
0
KEYNOTE
keynote
LIFTING_RING_LOCATION
lifting ring location
1.750
MANUFACTURER
manufacturer
Amtrol
MASSUNIT
massunit
1
MAX_OPERATING_PRESSURE
max operating pressure
125 PSI
MAX_OPERATING_TEMP
max operating temp
240 DEG F
MAXIMUM_ACCEPTANCE_VOLUME
maximum acceptance volume
11 Gal
MODEL
model
50LBC
OMNICLASS_NUMBER
omniclass number
23.75.00.00
OMNICLASS_TITLE
omniclass title
Climate Control (HVAC)
PART_TYPE
part type
0
PIPE_CONNECTION_RADIUS
pipe connection radius
0.500
PIPE_CONNECTOR_DIAMETER
pipe connector diameter
1
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
0
SHARED
shared
0
TANK_DIAMETER
tank diameter
12.000
TANK_HEIGHT_LENGTH
tank height/length
35.063
TANK_ONLY
tank only
31.402
TANK_VOLUME
tank volume
13 Gal
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
WEIGHT
weight
76 lbs
WORK_PLANE_BASED
work plane-based
0
NAME
name
50LBC
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions