??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Carrier
Description
50HQP, VQP 072-360 Family
Bill of material
50HQP, VQP 072-360 Family
ORDERNO
50HQP, VQP 072-360 Family
AIR_PRESSURE_DROP
air pressure drop
0
ALWAYS_VERTICAL
always vertical
1
ANGLE_1
angle 1
0
ANGLE_2
angle 2
0
ANGLE_3
angle 3
0
APPARENT_LOAD
apparent load
0
ASSEMBLY_CODE
assembly code
D3050200
BODY_MATERIAL
body material
BRACKET_HEIGHT
bracket height
4
BRACKET_LENGTH
bracket length
7
BRACKET_WIDTH
bracket width
3
CATEGORY
category
CLASSIFICATION
classification
0
CLEARANCE_BACK
clearance back
6
CLEARANCE_BACK_LABEL
clearance back label
0
CLEARANCE_FRONT
clearance front
36
CLEARANCE_FRONT_LABEL
clearance front label
0
CLEARANCE_LEFT
clearance left
6
CLEARANCE_LEFT_LABEL
clearance left label
0
CLEARANCE_MATERIAL
clearance material
CLEARANCE_RIGHT
clearance right
6
CLEARANCE_RIGHT_LABEL
clearance right label
0
CLEARANCE_TOP
clearance top
6
CLEARANCE_TOP_LABEL
clearance top label
0
CLEARANCE_ZONES
clearance zones
0
COOLING_CAPACITY
cooling capacity
182000
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
DESIGN_OPTION
design option
-1
DRAIN_DIAMETER
drain diameter
1.25
DRAIN_HOLE_RADIUS
drain hole radius
0.822
DRAIN_OFFSET
drain offset
1.5
DRAIN_RADIUS
drain radius
0.625
EER
eer
14.2
END_BLOW
end blow
0
FAMILY_NAME
family name
HEATING_CAPACITY
heating capacity
204000
HEIGHT
height
25.25
HIGHLIGHT_MATERIAL_1
highlight material 1
HIGHLIGHT_MATERIAL_2
highlight material 2
HIGHLIGHT_MATERIAL_3
highlight material 3
HOST
host
0
KEYNOTE
keynote
KNOCKOUT_1_OFFSET
knockout 1 offset
8
KNOCKOUT_2_OFFSET
knockout 2 offset
12
KNOCKOUT_RADIUS
knockout radius
0.5
LEFT_RA
left ra
1
LENGTH
length
106.5
LENGTH_1
length 1
1
LENGTH_10
length 10
49.25
LENGTH_11
length 11
-17.75
LENGTH_12
length 12
1.625
LENGTH_14
length 14
49.25
LENGTH_15
length 15
-17.75
LENGTH_17
length 17
0
LENGTH_18
length 18
1.1
LENGTH_19
length 19
78.481
LENGTH_2
length 2
30.125
LENGTH_20
length 20
20.875
LENGTH_21
length 21
3.288
LENGTH_22
length 22
2
LENGTH_23
length 23
58.606
LENGTH_24
length 24
60.25
LENGTH_25
length 25
1
LENGTH_26
length 26
-18.25
LENGTH_27
length 27
-49.25
LENGTH_28
length 28
30.025
LENGTH_29
length 29
-25.25
LENGTH_3
length 3
49.25
LENGTH_30
length 30
60.05
LENGTH_32
length 32
-18.75
LENGTH_33
length 33
4
LENGTH_37
length 37
2.267
LENGTH_38
length 38
-36.25
LENGTH_39
length 39
-12.25
LENGTH_4
length 4
-49.25
LENGTH_40
length 40
-36.25
LENGTH_44
length 44
30.125
LENGTH_45
length 45
8.625
LENGTH_46
length 46
-8.625
LENGTH_47
length 47
49.25
LENGTH_48
length 48
-17.75
LENGTH_49
length 49
0
LENGTH_5
length 5
23.25
LENGTH_51
length 51
60.25
LENGTH_52
length 52
71
LENGTH_53
length 53
80.125
LENGTH_54
length 54
18.875
LENGTH_6
length 6
49.25
LENGTH_7
length 7
-17.75
LENGTH_8
length 8
1.35
LENGTH_9
length 9
0.625000000000002
LOAD_CLASSIFICATION
load classification
MANUFACTURER
manufacturer
Carrier Corporation
MASSUNIT
massunit
1
MODEL
model
50HQP
NOMINAL_CAPACITY
nominal capacity
180000
NUMBER_OF_POLES
number of poles
1
OFFSET
offset
0
OMNICLASS_NUMBER
omniclass number
23.75.10.21.17
OMNICLASS_TITLE
omniclass title
Water-Source Heat Pumps
PART_TYPE
part type
0
POWER_FACTOR
power factor
0.8
RA_FILTER_HEIGHT
ra filter height
24
RA_FILTER_WIDTH
ra filter width
67
RA_HEIGHT
ra height
22
RA_WIDTH
ra width
67
RETURN_AIR_FLOW
return air flow
0
RIGHT_RA
right ra
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
0
SA_HEIGHT
sa height
17.25
SA_SEPARATION
sa separation
4
SA_WIDTH
sa width
27.75
SA_X_OFFSET
sa x offset
30.125
SA_Y_OFFSET
sa y offset
5
SA_Y_OFFSET_LABEL
sa y offset label
18.875
SA_Z_OFFSET
sa z offset
10.125
SHARED
shared
0
STRAIGHT_THROUGH
straight through
1
TONNAGE
tonnage
15
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
www.carrier.com
VISIBILITY_1
visibility 1
1
VOLTAGE
voltage
208
WATER_DIAMETER
water diameter
1.25
WATER_FLOW
water flow
0
WATER_HOLE_RADIUS
water hole radius
0.822
WATER_IN_Y_OFFSET
water in y offset
22
WATER_IN_Z_OFFSET
water in z offset
6.25
WATER_OUT_Y_OFFSET
water out y offset
22
WATER_OUT_Z_OFFSET
water out z offset
16
WATER_PRESSURE_DROP
water pressure drop
0
WATER_RADIUS
water radius
0.625
WIDTH
width
60.25
WORK_PLANE_BASED
work plane-based
0
NAME
name
50HQP, VQP 072-360 Family
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions