??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Akron Brass Company
Description
5055 Akromatic 1000 Hydraulic Master Stream Nozzle
Bill of material
5055 Akromatic 1000 Hydraulic Master Stream Nozzle
ORDERNO
5055 Akromatic 1000 Hydraulic Master Stream Nozzle
BRAND
brand
Akromatic
COUNTRY_OF_MANUFACTURE
country of manufacture
HEIGHT
height
11 (280 mm)
LENGTH
length
9 34 (229 mm)
MATERIAL
material
Pyrolite
NAME
name
5055 Akromatic 1000 Hydraulic Master Stream Nozzle
STYLE
style
5055
TYPE
type
Master Stream
WARRANTY
warranty
WEIGHT
weight
9 14 lbs (4.2 kg)
WIDTH
width
6 (153 mm)
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions